SKF Four-Bolt Square Flange Unit, Gray Cast Iron, Square, Continuous Shaft

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FNL 515 B
FNL 516 B
FNL 517 B
FNL 518 B
FNL 520 B
FNL 522 B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing, locating ring, seal basic shape Distance between housing base and bearing seat Ba
(mm)
Distance between housing base and bearing seat Bb
(mm)
Pitch circle J
(mm)
suitable bearings Screw size for mounting hole G Shaft diameter max.
(mm)
D1
(mm)

294.63 €

1 5 Days 651019010419025951215 K; H 215; 2xFRB 8/130; TFL 515|2215 EKTN9; H 315; 1xFRB 10/130; TFL 515|22215 EK; H 315; 1xFRB 10/130; TFL 515|C 2215 K; H 315 E; 1xFRB 10/130; TFL 51530241521215 K|2215 EKTN9|22215 EK|C 2215 KM1665168

317.43 €

1 5 Days 7010.119611019625981216 K; H 216; 2xFRB 8,5/140; TFL 516|2216 EKTN9; H 316; 1xFRB 10/140; TFL 516|22216 EK; H 316; 1xFRB 10/140; TFL 516|C 2216 K; H 316 E; 1xFRB 10/140; TFL 51631271521216 K|2216 EKTN9|22216 EK|C 2216 KM1670175

409.11 €

1 5 Days 7512.656210115210251051217 K; H 217; 2xFRB 9/150; TFL 517|2217 K; H 317; 1xFRB 10/150; TFL 517|22217 EK; H 317; 1xFRB 10/150; TFL 517|C 2217 K; H 317 E; 1xFRB 10/150; TFL 51731271701217 K|2217 K|22217 EK|C 2217 KM1675188

451.77 €

1 5 Days 8012.039210118210251051218 K; H 218; 2xFRB 10/160; TFL 518|2218 K; H 318; 1xFRB 10/160; TFL 518|22218 EK; H 318; 1xFRB 10/160; TFL 518|C 2218 K; H 318 E; 1xFRB 10/160; TFL 51830281701218 K|2218 K|22218 EK|C 2218 KM1680196

722.06 €

1 5 Days 9019.13250127250301251220 K; H 220; 1xFRB 10/180, FRB 12/180; TFL 520|2220 KM; H 320; 1xFRB 10/180; TFL 520|22220 EK; H 320; 1xFRB 10/180; TFL 520|C 2220 K; H 320 E; 1xFRB 10/180; TFL 52030311981220 K|2220 KM|22220 EK|C 2220 KM2090224

804.58 €

1 5 Days 10023.5270137270301351222 K; H 222; 2xFRB 12,5/200; TFL 522|2222 KM; H 322; 1xFRB 10/200; TFL 52230332191222 K|2222 KMM20100244

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Unit Body Material Cast Iron Customs tariff goods number 84833032
Number of fixing holes 4 Customs tariff weight unit kg Hole shape tapered
Model square Model series FNL..B Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE Shape continuous shaft

Tech Support