Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FY 503 M |
FY 504 M |
FY 505 M |
FY 506 M |
FY 507 M |
FY 508 M |
FY 509 M |
FY 510 M |
FY 511 M |
FY 512 M |
FY 513 M |
FYJ 508 |
FYJ 511 |
FYJ 514 |
FYJ 516 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Center hole distance J (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Model series | Width/diameter of fixing hole N (mm) | Shaft diameter max. (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 12 | 0.3 | 54 | 26 | 76 | 11 | FY..M | 11.5 | 17 | 55.6 | ||
- | 1 | 5 Days | 19.05 | 0.398 | 63.5 | 29.5 | 86 | 11 | FY..M | 11.5 | 20 | 68.3 | ||
- | 1 | 5 Days | 25 | 0.545 | 70 | 30 | 95 | 12 | FY..M | 11.5 | 25.4 | 74.6 | ||
- | 1 | 5 Days | 30 | 0.717 | 82.5 | 32.5 | 108 | 13 | FY..M | 11.5 | 30 | 93.7 | ||
- | 1 | 5 Days | 31.75 | 0.893 | 92 | 34.5 | 118 | 13 | FY..M | 14 | 35 | 106.4 | ||
- | 1 | 5 Days | 38.1 | 1.196 | 101.5 | 38.5 | 130 | 14 | FY..M | 14 | 40 | 115.9 | ||
- | 1 | 5 Days | 44.45 | 1.34 | 105 | 39 | 137 | 14 | FY..M | 16 | 45 | 119.1 | ||
- | 1 | 5 Days | 50 | 1.518 | 111 | 43 | 143 | 15 | FY..M | 18 | 50 | 125.4 | ||
- | 1 | 5 Days | 50.8 | 2.359 | 130 | 47.5 | 162 | 16 | FY..M | 18 | 55 | 150.8 | ||
- | 1 | 5 Days | 60 | 2.576 | 143 | 52 | 175 | 17 | FY..M | 18 | 60 | 161.9 | ||
- | 1 | 5 Days | 63.5 | 3.04 | 149.5 | 52.5 | 187 | 17 | FY..M | 18 | 65 | 161.9 | ||
- | 1 | 5 Days | 38.1 | 1.151 | 102 | 36 | 130 | 14 | FYJ.. | 16 | 40 | 115.9 | ||
- | 1 | 5 Days | 50.8 | 2.286 | 130 | 43 | 162 | 17 | FYJ.. | 19 | 55 | 150.8 | ||
- | 1 | 5 Days | 70 | 3.89 | 152 | 50.5 | 193 | 21.3 | FYJ.. | 19 | 70 | 161.9 | ||
- | 1 | 5 Days | 80 | 4.395 | 165 | 54.5 | 208 | 22 | FYJ.. | 23 | 80 | 179.4 |
Loading...
Bearing Unit, Type | Square Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84839020 |
---|---|---|---|---|---|
Number of fixing holes | 4 | Customs tariff weight unit | kg | Model | square |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Center hole distance J(mm)
Unit width A(mm)
Unit length L(mm)
A1(mm)
Model series
Width/diameter of fixing hole N(mm)
Shaft diameter max.(mm)
Z(mm)
Type
Filter by standard shipping days
Optional Attributes