SKF Y-Square Flange Units with Oval Flange, Gray Cast Iron, Eccentric Locking Collar Fixing, and Standard Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FYTB 17 FM
FYTB 20 FM
FYTB 25 FM
FYTB 30 FM
FYTB 35 FM
FYTB 40 FM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Bearing code Protection cap B
(mm)
Width/diameter of fixing hole N
(mm)
B1
(mm)
U
(mm)
Z
(mm)

30.15 €

1 5 Days 17960048000.33298.576.5FYTB 503 M22.1265711YET 203--11.528.639.650.8

30.94 €

1 5 Days 201270066000.43611290FYTB 504 M23.529.560.511YET 204--11.5314350.8

34.75 €

1 5 Days 251400078000.58612499FYTB 505 M23.5307012YET 205ECY 205-11.53142.563.5

41.58 €

1 5 Days 3019500112000.868141.5116.5FYTB 506 M26.732.58313YET 206ECY 206-11.535.746.776.2

48.58 €

1 5 Days 3525500153001.197156130FYTB 507 M29.434.59613YET 207ECY 207-1438.950.488.9

56.68 €

1 5 Days 4030700190001.574171.5143.5FYTB 508 M32.738.510214YET 208ECY 20843.714-57.288.9

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Model oval Model series FYTB..FM
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support