Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | PN bar | Customs tariff weight (kg) | S1 | T2 | L2 | L3 | Shape | L1 | D3 | Surface | D2 | T1 | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 400 | 0.061 | 27 | G 1/4 | 14 | 12 | A | 24 | - | Stainless steel | 27 | G 1/2 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 400 | 0.076 | 27 | G 1/8 | 14 | 8 | A | 24 | - | Stainless steel | 27 | G 1/2 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 315 | 0.191 | 36 | G 3/4 | 14 | 16 | B | 46 | 12 | Stainless steel | 27 | G 1/2 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 400 | 0.102 | 27 | G 3/8 | 14 | 12 | B | 37 | 12 | Stainless steel | 27 | G 1/2 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 315 | 0.519 | 55 | G 1 1/4 | 14 | 20 | B | 53 | 1 | Stainless steel | 27 | G 1/2 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 315 | 0.239 | 41 | G 1 | 14 | 18 | B | 49 | 12 | Stainless steel | 27 | G 1/2 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 400 | 0.125 | 30 | G 1/2 | 12 | 14 | B | 40 | 5 | Stainless steel | 19 | G 1/4 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 400 | 0.046 | 19 | G 1/8 | 12 | 8 | B | 29 | 5 | Stainless steel | 19 | G 1/4 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 400 | 0.182 | 36 | G 3/4 | 12 | 16 | B | 43 | 5 | Stainless steel | 19 | G 1/4 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 400 | 0.071 | 24 | G 3/8 | 12 | 12 | B | 36 | 5 | Stainless steel | 19 | G 1/4 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 400 | 0.044 | 19 | G 1/4 | 8 | 12 | B | 31 | 4 | Stainless steel | 14 | G 1/8 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 400 | 0.063 | 24 | G 3/8 | 8 | 12 | B | 32 | 4 | Stainless steel | 14 | G 1/8 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 315 | 0.16 | 41 | G 1/2 | 18 | 14 | A | 29 | - | Stainless steel | 40 | G 1 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 315 | 0.209 | 41 | G 1/4 | 18 | 12 | A | 29 | - | Stainless steel | 40 | G 1 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 315 | 0.316 | 41 | G 3/4 | 18 | 16 | B | 49 | 2 | Stainless steel | 40 | G 1 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 315 | 0.194 | 41 | G 3/8 | 18 | 12 | A | 29 | - | Stainless steel | 40 | G 1 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 250 | 0.631 | 60 | G 1 1/2 | 18 | 22 | B | 59 | 2 | Stainless steel | 40 | G 1 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 315 | 0.58 | 55 | G 1 1/4 | 18 | 20 | B | 57 | 2 | Stainless steel | 40 | G 1 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 315 | 0.168 | 32 | G 1/2 | 16 | 14 | B | 43 | 16 | Stainless steel | 32 | G 3/4 A | 73072910 | Stainless steel | ||
- | 1 | 14 Days | 315 | 0.11 | 32 | G 1/4 | 16 | 12 | A | 26 | - | Stainless steel | 32 | G 3/4 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 315 | 0.094 | 32 | G 3/8 | 16 | 12 | A | 26 | - | Stainless steel | 32 | G 3/4 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 250 | 0.562 | 60 | G 1 1/2 | 16 | 22 | B | 57 | 16 | Stainless steel | 32 | G 3/4 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 315 | 0.516 | 55 | G 1 1/4 | 16 | 20 | B | 55 | 16 | Stainless steel | 32 | G 3/4 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 315 | 0.274 | 41 | G 1 | 16 | 18 | B | 51 | 16 | Stainless steel | 32 | G 3/4 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 400 | 0.133 | 30 | G 1/2 | 12 | 14 | B | 41 | 8 | Stainless steel | 22 | G 3/8 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 400 | 0.072 | 22 | G 1/4 | 12 | 12 | B | 36 | 8 | Stainless steel | 22 | G 3/8 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 400 | 0.043 | 22 | G 1/8 | 12 | 8 | A | 22.5 | - | Stainless steel | 22 | G 3/8 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 315 | 0.187 | 36 | G 3/4 | 12 | 16 | B | 44 | 8 | Stainless steel | 22 | G 3/8 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 250 | 0.495 | 55 | G 1/2 | 22 | 14 | A | 36 | - | Stainless steel | 55 | G 1 1/2 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 250 | 0.44 | 55 | G 3/4 | 22 | 16 | A | 36 | - | Stainless steel | 55 | G 1 1/2 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 250 | 0.542 | 55 | G 1 1/4 | 22 | 20 | B | 58 | 32 | Cr(VI)-free | 55 | G 1 1/2 A | 73079290 | Steel | ||
- | 1 | 5 Days | 250 | 0.6 | 55 | G 1 1/4 | 22 | 20 | B | 58 | 32 | Stainless steel | 55 | G 1 1/2 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 250 | 0.367 | 55 | G 1 | 22 | 18 | A | 36 | - | Stainless steel | 55 | G 1 1/2 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 315 | 0.325 | 50 | G 1/2 | 20 | 14 | A | 32 | - | Stainless steel | 50 | G 1 1/4 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 315 | 0.29 | 50 | G 3/4 | 20 | 16 | A | 32 | - | Stainless steel | 50 | G 1 1/4 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 250 | 0.684 | 60 | G 1 1/2 | 20 | 22 | B | 60 | 25 | Stainless steel | 50 | G 1 1/4 A | 73072910 | Stainless steel | ||
- | 1 | 5 Days | 315 | 0.499 | 50 | G 1 | 20 | 18 | B | 52 | 25 | Stainless steel | 50 | G 1 1/4 A | 73072910 | Stainless steel |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Complete with seal | Order code | RI-ED |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | DE |