PARKER Union G (G06LCF)

PARKER Union G G06LCF

Product Details:

Manufacturer part number: G06LCF

Brand: PARKER HANNIFIN

Price: 7.66

Delivery time: 3 Days


Technical Data:

Pipe outside diameter D1: 6

S2: 14 mm

PN bar: 500

Customs tariff weight: 0.035 kg

Scope of delivery: Complete, with nut and ring


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G06LCF

Part Number
G06LCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
PN bar Customs tariff weight
(kg)
Scope of delivery S1 L2 L3 L1 D3 Surface Model series Customs tariff item number Engineering material Customs tariff country of origin

7.66 €

1 3 Days 6145000.035Complete, with nut and ring121039244Cr(VI)-freeL73079290SteelPL

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code G Customs tariff weight per 1

This page is PARKER Union G, part number G06LCF.
You can find the detail information about specifications and dimensions on part number G06LCF.

Variation of this product

Part Number
G04LLCFX
G04LLMS
G06L71
G06LCFX
G06LL71
G06LL71X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
PN bar Customs tariff weight
(kg)
Scope of delivery S1 L2 L3 L1 D3 Surface Model series Customs tariff item number Engineering material Customs tariff country of origin

3.38 €

1 5 Days 4101000.006Body only without nut, ring, seals or other parts91231203Cr(VI)-freeLL73079290SteelPL

105.14 €

1 5 Days 410630.015Complete, with nut and ring91231203BrassLL74122000BrassDE

39.68 €

1 5 Days 6143150.036Complete, with nut and ring121039244Stainless steelL73072910Stainless steelDE

2.92 €

1 5 Days 6145000.013Body only without nut, ring, seals or other parts121039244Cr(VI)-freeL73079290SteelPL

96.82 €

1 5 Days 6121000.024Complete, with nut and ring11932204.5Stainless steelLL73072910Stainless steelDE

62.65 €

1 5 Days 6121000.007Body only without nut, ring, seals or other parts11932204.5Stainless steelLL73072910Stainless steelDE

Tech Support