PARKER High-Pressure Banjo Tee TH-R (TH08LR71)

PARKER High-Pressure Banjo Tee TH-R TH08LR71

Product Details:

Manufacturer part number: TH08LR71

Brand: PARKER HANNIFIN

Price: 495.86

Delivery time: 5 Days


Technical Data:

Delivery: Complete, including nut and ring

PN (bar): 250

S2: 19 mm

D4: 6

L5: 30


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TH08LR71

Part Number
TH08LR71
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Delivery PN (bar) S2
(mm)
D4 L5 L7 Customs tariff weight
(kg)
External pipe diameter D1 L4 S1 L2 L3 L1 D3 Surface Model series T L6 Customs tariff item number S3 Engineering material D5

495.86 €

1 5 Days Complete, including nut and ring2501963030.1488122214.51421.56Stainless steelLG 1/4 A297307291017Stainless steel18

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code TH-R Customs tariff weight per 1
Customs tariff country of origin DE

This page is PARKER High-Pressure Banjo Tee TH-R, part number TH08LR71.
You can find the detail information about specifications and dimensions on part number TH08LR71.

Variation of this product

Part Number
TH06LR71
TH06LROMD71
TH06LROMDCF
TH08LROMDCF
TH08SR71
TH10LR71
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Delivery PN (bar) S2
(mm)
D4 L5 L7 Customs tariff weight
(kg)
External pipe diameter D1 L4 S1 L2 L3 L1 D3 Surface Model series T L6 Customs tariff item number S3 Engineering material D5

436.80 €

1 5 Days Complete, including nut and ring250174.5242.50.168171210.5194Stainless steelLG 1/8 A277307291014Stainless steel14

312.46 €

1 5 Days Nut and ring not included; All other parts, e.g. seals, included250174.5242.50.05868171210.5194Stainless steelLG 1/8 A277307291014Stainless steel14

60.66 €

1 5 Days Nut and ring not included; All other parts, e.g. seals, included250174.5242.50.05868171210.5194Cr(VI)-freeLG 1/8 A277307991014Steel14

66.58 €

1 5 Days Nut and ring not included; All other parts, e.g. seals, included2501963030.1088122214.51421.56Cr(VI)-freeLG 1/4 A297307991017Steel18

-

1 Quote Complete, including nut and ring3151963030.2018122216.51423.55Stainless steelSG 1/4 A317307291019Stainless steel18

524.12 €

1 5 Days Complete, including nut and ring2501963030.15410122215.51422.58Stainless steelLG 1/4 A307307291019Stainless steel18

Tech Support