PARKER Test Point with Threaded Connection M 16 × 2 for Cones VKA3 (VKA3/06L71)

PARKER Test Point with Threaded Connection M 16 × 2 for Cones VKA3 VKA3/06L71

Product Details:

Manufacturer part number: VKA3/06L71

Brand: PARKER HANNIFIN

Price: 478.45

Delivery time: 5 Days


Technical Data:

S2: 17 mm

PN bar: 315

Customs tariff weight: 0.087 kg

External pipe diameter D1: 6

S1: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VKA3/06L71

Part Number
VKA3/06L71
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S2
(mm)
PN bar Customs tariff weight
(kg)
External pipe diameter D1 S1 Shape L1 Surface Model series T1 Engineering material

478.45 €

1 5 Days 173150.087614A55Stainless steelLM 12 × 1.5Stainless steel

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Scope of delivery Includes all single parts Order code VKA3
Customs tariff item number 90269000 Customs tariff weight per 1 Customs tariff country of origin PL

This page is PARKER Test Point with Threaded Connection M 16 × 2 for Cones VKA3, part number VKA3/06L71.
You can find the detail information about specifications and dimensions on part number VKA3/06L71.

Variation of this product

Part Number
VKA3/08L71
VKA3/08S71
VKA3/10L71
VKA3/10S71
VKA3/12L71
VKA3/12S71
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
S2
(mm)
PN bar Customs tariff weight
(kg)
External pipe diameter D1 S1 Shape L1 Surface Model series T1 Engineering material

477.20 €

1 5 Days 173150.095817A51Stainless steelLM 14 × 1.5Stainless steel

500.72 €

1 5 Days 176300.095819A52Stainless steelSM 16 × 1.5Stainless steel

474.97 €

1 5 Days 173150.0971019A53Stainless steelLM 16 × 1.5Stainless steel

463.51 €

1 5 Days 176300.111022A53Stainless steelSM 18 × 1.5Stainless steel

420.12 €

1 5 Days 173150.1091222A53Stainless steelLM 18 × 1.5Stainless steel

444.35 €

1 5 Days 196300.1271224A54Stainless steelSM 20 × 1.5Stainless steel

Tech Support