Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D4 | Customs tariff weight (kg) | Thread diameter imperial | L1 | D3 | Customs tariff item number | Thread diameter metric | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 18.5 | 0.001 | G 1/2 A | 1.5 | 23.9 | 39269097 | - | FKM | ||
- | 1 | 5 Days | 18.5 | 0 | G 1/2 A | 1.5 | 23.9 | 40169300 | - | NBR | ||
- | 1 | 5 Days | 14.7 | 0 | G 3/8 A | 1.5 | 18.9 | 39269097 | - | FKM | ||
- | 1 | 5 Days | 14.7 | 0 | G 3/8 A | 1.5 | 18.9 | 40169300 | - | NBR | ||
- | 1 | 5 Days | 6.5 | 0 | - | 1 | 9.9 | 39269097 | M 08×1.0 | FKM | ||
- | 1 | 5 Days | 6.5 | 0 | - | 1 | 9.9 | 40169300 | M 08 × 1.0 | NBR | ||
- | 1 | 5 Days | 8.4 | 0 | G 1/8 A | 1 | 11.9 | 39269097 | M 10×1.0 | FKM | ||
- | 1 | 5 Days | 8.4 | 0 | G 1/8 A | 1 | 11.9 | 40169300 | M 10×1.0 | NBR | ||
- | 1 | 5 Days | 9.8 | 0 | - | 1.5 | 14.4 | 39269097 | M 12×1.5 | FKM | ||
- | 1 | 5 Days | 9.8 | 0 | - | 1.5 | 14.4 | 40169300 | M 12×1.5 | NBR | ||
- | 1 | 5 Days | 11.6 | 0 | G 1/4 A | 1.5 | 16.5 | 39269097 | M 14×1.5 | FKM | ||
- | 1 | 5 Days | 11.6 | 0 | G 1/4 A | 1.5 | 16.5 | 40169300 | M 14×1.5 | NBR | ||
- | 1 | 5 Days | 13.8 | 0 | - | 1.5 | 18.9 | 39269097 | M 16×1.5 | FKM | ||
- | 1 | 5 Days | 13.8 | 0 | - | 1.5 | 18.9 | 40169300 | M 16×1.5 | NBR | ||
- | 1 | 5 Days | 15.7 | 0 | - | 1.5 | 20.9 | 39269097 | M 18×1.5 | FKM | ||
- | 200 | 5 Days | 15.7 | 0 | - | 1.5 | 20.9 | 40169300 | M 18×1.5 | NBR | ||
- | 1 | 5 Days | 17.8 | 0 | - | 1.5 | 22.9 | 39269097 | M 20 × 1.5 | FKM | ||
- | 1 | 5 Days | 17.8 | 0 | - | 1.5 | 22.9 | 40169300 | M 20 × 1.5 | NBR | ||
- | 1 | 5 Days | 19.6 | 0 | - | 1.5 | 24.3 | 39269097 | M 22×1.5 | FKM | ||
- | 1 | 5 Days | 19.6 | 0 | - | 1.5 | 24.3 | 40169300 | M 22×1.5 | NBR | ||
- | 1 | 5 Days | 23.9 | 0.001 | G 3/4 A | 1.5 | 29.2 | 39269097 | M 26 × 1.5 | FKM | ||
- | 1 | 5 Days | 23.9 | 0 | G 3/4 A | 1.5 | 29.2 | 40169300 | M 26 × 1.5 | NBR | ||
- | 1 | 5 Days | 29.7 | 0.001 | G 1 A | 2 | 35.7 | 39269097 | M 33 × 2.0 | FKM | ||
- | 1 | 5 Days | 29.7 | 0.001 | G 1 A | 2 | 35.7 | 40169300 | M 33 × 2.0 | NBR | ||
- | 1 | 5 Days | 38.8 | 0.002 | G 1 1/4 A | 2 | 45.8 | 39269097 | M 42 × 2.0 | FKM | ||
- | 1 | 5 Days | 38.8 | 0.001 | G 1 1/4 A | 2 | 45.8 | 40169300 | M 42 × 2.0 | NBR | ||
- | 1 | 5 Days | 44.7 | 0.002 | G 1 1/2 A | 2 | 50.7 | 39269097 | M 48 × 2.0 | FKM | ||
- | 1 | 5 Days | 44.7 | 0.001 | G 1 1/2 A | 2 | 50.7 | 40169300 | M 48 × 2.0 | NBR |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Body only without nut, ring, seals or other parts | Order code | ED |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | DE |