PARKER Blanking Plug with Nut for Cone VKAM (VKAM06LCF)

PARKER Blanking Plug with Nut for Cone VKAM  VKAM06LCF

Product Details:

Manufacturer part number: VKAM06LCF

Brand: PARKER HANNIFIN

Price: 3.98

Delivery time: 5 Days


Technical Data:

PN bar: 500

Customs tariff weight: 0.017 kg

External pipe diameter D1: 6

L1: 18.5

Surface: Cr(VI)-free


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VKAM06LCF

Part Number
VKAM06LCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
PN bar Customs tariff weight
(kg)
External pipe diameter D1 L1 Surface Model series Customs tariff item number Engineering material Customs tariff country of origin

3.98 €

1 5 Days 5000.017618.5Cr(VI)-freeL73079980SteelPL

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Scope of delivery Complete, including seal and nut Order code VKAM
Customs tariff weight per 1

This page is PARKER Blanking Plug with Nut for Cone VKAM , part number VKAM06LCF.
You can find the detail information about specifications and dimensions on part number VKAM06LCF.

Variation of this product

Part Number
VKAM06L71
VKAM06S71
VKAM06SCF
VKAM08L71
VKAM08LCF
VKAM08S71
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
PN bar Customs tariff weight
(kg)
External pipe diameter D1 L1 Surface Model series Customs tariff item number Engineering material Customs tariff country of origin

35.15 €

1 5 Days 3150.016618.5Stainless steelL73072980Stainless steelDE

35.82 €

1 5 Days 6300.023618.5Stainless steelS73072980Stainless steelDE

4.15 €

1 5 Days 8000.023618.5Cr(VI)-freeS73079980SteelPL

39.09 €

1 5 Days 3150.026818.5Stainless steelL73072980Stainless steelDE

4.74 €

1 5 Days 5000.024818.5Cr(VI)-freeL73079980SteelPL

42.75 €

1 5 Days 6300.03818.5Stainless steelS73072980Stainless steelDE

Tech Support