17 | 4.5 | 24 | 2.5 | 250 | 0.073 | 6 | 8 | Complete, with nut and ring | 17 | 12 | 10.5 | 19 | 4 | Stainless steel | L | G 1/8 A | 27 | 73072910 | - | 14 | Stainless steel | 14 | 1 pieces |
17 | 4.5 | 24 | 2.5 | 250 | 0.06 | 6 | 8 | Without nut and ring, but including all other parts, such as seals | 17 | 12 | 10.5 | 19 | 4 | Stainless steel | L | G 1/8 A | 27 | 73072910 | - | 14 | Stainless steel | 14 | 1 pieces |
19 | 6 | 30 | 3 | 315 | 0.127 | 6 | 12 | Complete, with nut and ring | 22 | 16.5 | 14 | 23.5 | 4 | Stainless steel | S | G 1/4 A | 31 | 73072910 | - | 17 | Stainless steel | 18 | 1 pieces |
19 | 6 | 30 | 3 | 400 | 0.136 | 6 | 12 | Complete, with nut and ring | 22 | 16.5 | 14 | 23.5 | 4 | Stainless steel | S | G 1/4 A | 31 | 73072910 | 22 | 17 | Stainless steel | - | 1 pieces |
19 | 6 | 30 | 3 | 315 | 0.108 | 6 | 12 | Without nut and ring, but including all other parts, such as seals | 22 | 16.5 | 14 | 23.5 | 4 | Stainless steel | S | G 1/4 A | 31 | 73072910 | - | 17 | Stainless steel | 18 | 1 pieces |
19 | 6 | 30 | 3 | 250 | 0.122 | 8 | 12 | Complete, with nut and ring | 22 | 14.5 | 14 | 21.5 | 6 | Stainless steel | L | G 1/4 A | 29 | 73072910 | - | 17 | Stainless steel | 18 | 1 pieces |
19 | 6 | 30 | 3 | 250 | 0.112 | 8 | 12 | Without nut and ring, but including all other parts, such as seals | 22 | 14.5 | 14 | 21.5 | 6 | Stainless steel | L | G 1/4 A | 29 | 73072910 | - | 17 | Stainless steel | 18 | 1 pieces |
19 | 6 | 30 | 3 | 250 | 0.094 | 8 | 12 | Without nut and ring, but including all other parts, such as seals | 22 | 14.5 | 14 | 21.5 | 6 | Cr(VI)-free | L | G 1/4 A | 29 | 73079290 | - | 17 | Steel | 18 | 1 pieces |
19 | 6 | 30 | 3 | 315 | 0.146 | 8 | 12 | Complete, with nut and ring | 22 | 16.5 | 14 | 23.5 | 5 | Stainless steel | S | G 1/4 A | 31 | 73072910 | - | 19 | Stainless steel | 18 | 1 pieces |
19 | 6 | 30 | 3 | 315 | 0.108 | 8 | 12 | Without nut and ring, but including all other parts, such as seals | 22 | 16.5 | 14 | 23.5 | 5 | Stainless steel | S | G 1/4 A | 31 | 73072910 | - | 19 | Stainless steel | 18 | 1 pieces |
19 | 6 | 30 | 3 | 250 | 0.148 | 10 | 12 | Complete, with nut and ring | 22 | 15.5 | 14 | 22.5 | 8 | Stainless steel | L | G 1/4 A | 30 | 73072910 | - | 19 | Stainless steel | 18 | 1 pieces |
19 | 6 | 30 | 3 | 160 | 0.134 | 10 | 12 | Complete, with nut and ring | 22 | 15.5 | 14 | 22.5 | 8 | Brass | L | G 1/4 A | 30 | 74122000 | - | 19 | Brass | 18 | 1 pieces |
19 | 6 | 30 | 3 | 250 | 0.126 | 10 | 12 | Without nut and ring, but including all other parts, such as seals | 22 | 15.5 | 14 | 22.5 | 8 | Stainless steel | L | G 1/4 A | 30 | 73072910 | - | 19 | Stainless steel | 18 | 1 pieces |
24 | 7.5 | 36 | 3 | 315 | 0.246 | 10 | 12 | Complete, with nut and ring | 27 | 18.5 | 16.5 | 26 | 7 | Stainless steel | S | G 3/8 A | 35 | 73072910 | - | 22 | Stainless steel | 22 | 1 pieces |
24 | 7.5 | 36 | 3 | 315 | 0.201 | 10 | 12 | Without nut and ring, but including all other parts, such as seals | 27 | 18.5 | 16.5 | 26 | 7 | Stainless steel | S | G 3/8 A | 35 | 73072910 | - | 22 | Stainless steel | 22 | 1 pieces |
24 | 7.5 | 36 | 3 | 315 | 0.171 | 10 | 12 | Without nut and ring, but including all other parts, such as seals | 27 | 18.5 | 16.5 | 26 | 7 | Cr(VI)-free | S | G 3/8 A | 35 | 73079290 | - | 22 | Steel | 22 | 1 pieces |
19 | 6 | 30 | 3 | 250 | 0.125 | 10 | 12 | EO-2 complete fitting including nut and ring | 22 | 15.5 | 14 | 22.5 | 8 | Stainless steel | L | G 1/4 A | 30 | 73072910 | - | 19 | Stainless steel | 18 | 1 pieces |
24 | 7.5 | 36 | 3 | 400 | 0.229 | 10 | 12 | EO-2 complete fitting including nut and ring | 27 | 18.5 | 16.5 | 26 | 7 | Stainless steel | S | G 3/8 A | 35 | 73072910 | 27 | 22 | Stainless steel | - | 1 pieces |
24 | 7.5 | 36 | 3 | 250 | 0.234 | 12 | 12 | Complete, with nut and ring | 27 | 18 | 16.5 | 25 | 10 | Stainless steel | L | G 3/8 A | 33 | 73072910 | - | 22 | Stainless steel | 22 | 1 pieces |
24 | 7.5 | 36 | 3 | 160 | 0.248 | 12 | 12 | Complete, with nut and ring | 27 | 18 | 16.5 | 25 | 10 | Brass | L | G 3/8 A | 33 | 74122000 | - | 22 | Brass | 22 | 1 pieces |
24 | 7.5 | 36 | 3 | 250 | 0.196 | 12 | 12 | Without nut and ring, but including all other parts, such as seals | 27 | 18 | 16.5 | 25 | 10 | Stainless steel | L | G 3/8 A | 33 | 73072910 | - | 22 | Stainless steel | 22 | 1 pieces |
24 | 7.5 | 36 | 3 | 250 | 0.165 | 12 | 12 | Without nut and ring, but including all other parts, such as seals | 27 | 18 | 16.5 | 25 | 10 | Cr(VI)-free | L | G 3/8 A | 33 | 73079290 | - | 22 | Steel | 22 | 1 pieces |
24 | 7.5 | 36 | 3 | 315 | 0.24 | 12 | 12 | Complete, with nut and ring | 27 | 18.5 | 16.5 | 26 | 8 | Stainless steel | S | G 3/8 A | 35 | 73072910 | - | 24 | Stainless steel | 22 | 1 pieces |
24 | 7.5 | 36 | 3 | 315 | 0.214 | 12 | 12 | Without nut and ring, but including all other parts, such as seals | 27 | 18.5 | 16.5 | 26 | 8 | Stainless steel | S | G 3/8 A | 35 | 73072910 | - | 24 | Stainless steel | 22 | 1 pieces |
24 | 7.5 | 36 | 3 | 315 | 0.173 | 12 | 12 | Without nut and ring, but including all other parts, such as seals | 27 | 18.5 | 16.5 | 26 | 8 | Cr(VI)-free | S | G 3/8 A | 35 | 73079290 | - | 24 | Steel | 22 | 1 pieces |
24 | 7.5 | 36 | 3 | 250 | 0.224 | 12 | 12 | EO-2 complete fitting including nut and ring | 27 | 18 | 16.5 | 25 | 10 | Stainless steel | L | G 3/8 A | 33 | 73072910 | - | 22 | Stainless steel | 22 | 1 pieces |
30 | 11 | 45 | 4.5 | 315 | 0.351 | 14 | 14 | Without nut and ring, but including all other parts, such as seals | 32 | 22.5 | 21.5 | 30.5 | 10 | Stainless steel | S | G 1/2 A | 40 | 73072910 | - | 27 | Stainless steel | 26 | 1 pieces |
30 | 11 | 45 | 4.5 | 250 | 0.387 | 15 | 14 | Complete, with nut and ring | 32 | 21.5 | 21.5 | 28.5 | 12 | Stainless steel | L | G 1/2 A | 37 | 73072910 | - | 27 | Stainless steel | 26 | 1 pieces |
30 | 11 | 45 | 4.5 | 250 | 0.34 | 15 | 14 | Without nut and ring, but including all other parts, such as seals | 32 | 21.5 | 21.5 | 28.5 | 12 | Stainless steel | L | G 1/2 A | 37 | 73072910 | - | 27 | Stainless steel | 26 | 1 pieces |
30 | 11 | 45 | 4.5 | 250 | 0.359 | 15 | 14 | EO-2 complete fitting including nut and ring | 32 | 21.5 | 21.5 | 28.5 | 12 | Stainless steel | L | G 1/2 A | 37 | 73072910 | - | 27 | Stainless steel | 26 | 1 pieces |
30 | 11 | 45 | 4.5 | 315 | 0.406 | 16 | 14 | Complete, with nut and ring | 32 | 22 | 21.5 | 30.5 | 12 | Stainless steel | S | G 1/2 A | 40 | 73072910 | - | 30 | Stainless steel | 26 | 1 pieces |
30 | 11 | 45 | 4.5 | 315 | 0.348 | 16 | 14 | Without nut and ring, but including all other parts, such as seals | 32 | 22 | 21.5 | 30.5 | 12 | Stainless steel | S | G 1/2 A | 40 | 73072910 | - | 30 | Stainless steel | 26 | 1 pieces |
30 | 11 | 45 | 4.5 | 315 | 0.421 | 16 | 14 | EO-2 complete fitting including nut and ring | 32 | 22 | 21.5 | 30.5 | 12 | Stainless steel | S | G 1/2 A | 40 | 73072910 | - | 30 | Stainless steel | 26 | 1 pieces |
30 | 11 | 45 | 4.5 | 250 | 0.42 | 18 | 14 | Complete, with nut and ring | 32 | 21 | 21.5 | 28.5 | 15 | Stainless steel | L | G 1/2 A | 37 | 73072910 | - | 32 | Stainless steel | 26 | 1 pieces |
30 | 11 | 45 | 4.5 | 250 | 0.347 | 18 | 14 | Without nut and ring, but including all other parts, such as seals | 32 | 21 | 21.5 | 28.5 | 15 | Stainless steel | L | G 1/2 A | 37 | 73072910 | - | 32 | Stainless steel | 26 | 1 pieces |
30 | 11 | 45 | 4.5 | 250 | 0.389 | 18 | 14 | EO-2 complete fitting including nut and ring | 32 | 21 | 21.5 | 28.5 | 15 | Stainless steel | L | G 1/2 A | 37 | 73072910 | - | 32 | Stainless steel | 26 | 1 pieces |
36 | 17 | 53 | 3.5 | 160 | 0.758 | 20 | 16 | Complete, with nut and ring | 41 | 26.5 | 24 | 37 | 16 | Stainless steel | S | G 3/4 A | 48 | 73072910 | - | 36 | Stainless steel | 32 | 1 pieces |
36 | 17 | 53 | 3.5 | 160 | 0.616 | 20 | 16 | Without nut and ring, but including all other parts, such as seals | 41 | 26.5 | 24 | 37 | 16 | Stainless steel | S | G 3/4 A | 48 | 73072910 | - | 36 | Stainless steel | 32 | 1 pieces |
36 | 17 | 53 | 3.5 | 160 | 0.555 | 20 | 16 | Without nut and ring, but including all other parts, such as seals | 41 | 26.5 | 24 | 37 | 16 | Cr(VI)-free | S | G 3/4 A | 48 | 73079290 | - | 36 | Steel | 32 | 1 pieces |
36 | 17 | 53 | 3.5 | 160 | 0.716 | 22 | 16 | Complete, with nut and ring | 41 | 27.5 | 24 | 35 | 19 | Stainless steel | L | G 3/4 A | 44 | 73072910 | - | 36 | Stainless steel | 32 | 1 pieces |
36 | 17 | 53 | 3.5 | 160 | 0.632 | 22 | 16 | Without nut and ring, but including all other parts, such as seals | 41 | 27.5 | 24 | 35 | 19 | Stainless steel | L | G 3/4 A | 44 | 73072910 | - | 36 | Stainless steel | 32 | 1 pieces |
36 | 17 | 53 | 3.5 | 160 | 0.72 | 22 | 16 | EO-2 complete fitting including nut and ring | 41 | 27.5 | 24 | 35 | 19 | Stainless steel | L | G 3/4 A | 44 | 73072910 | - | 36 | Stainless steel | 32 | 1 pieces |
46 | 21 | 66 | 3.5 | 160 | 1.295 | 25 | 18 | Complete, with nut and ring | 50 | 31.5 | 30.5 | 43.5 | 20 | Stainless steel | S | G 1 A | 56 | 73072910 | - | 46 | Stainless steel | 39 | 1 pieces |
46 | 21 | 66 | 3.5 | 160 | 1.113 | 25 | 18 | Without nut and ring, but including all other parts, such as seals | 50 | 31.5 | 30.5 | 43.5 | 20 | Stainless steel | S | G 1 A | 56 | 73072910 | - | 46 | Stainless steel | 39 | 1 pieces |
46 | 21 | 66 | 3.5 | 160 | 1.193 | 28 | 18 | Complete, with nut and ring | 50 | 32 | 30.5 | 39.5 | 24 | Stainless steel | L | G 1 A | 49 | 73072910 | - | 41 | Stainless steel | 39 | 1 pieces |
46 | 21 | 66 | 3.5 | 160 | 1.035 | 28 | 18 | Without nut and ring, but including all other parts, such as seals | 50 | 32 | 30.5 | 39.5 | 24 | Stainless steel | L | G 1 A | 49 | 73072910 | - | 41 | Stainless steel | 39 | 1 pieces |
55 | 27 | 76 | 3.5 | 160 | 2.074 | 30 | 20 | Complete, with nut and ring | 60 | 37 | 35.5 | 50.5 | 25 | Stainless steel | S | G 1 1/4 A | 64 | 73072910 | - | 50 | Stainless steel | 49 | 1 pieces |
55 | 27 | 76 | 3.5 | 160 | 1.77 | 30 | 20 | Without nut and ring, but including all other parts, such as seals | 60 | 37 | 35.5 | 50.5 | 25 | Stainless steel | S | G 1 1/4 A | 64 | 73072910 | - | 50 | Stainless steel | 49 | 1 pieces |
60 | 34 | 87 | 3.5 | 160 | 3.032 | 38 | 22 | Complete, with nut and ring | 70 | 41.5 | 40.5 | 57.5 | 32 | Stainless steel | S | G 1 1/2 A | 72 | 73072910 | - | 60 | Stainless steel | 55 | 1 pieces |
60 | 34 | 87 | 3.5 | 160 | 2.822 | 42 | 22 | Complete, with nut and ring | 70 | 40.5 | 40.5 | 51.5 | 36 | Stainless steel | L | G 1 1/2 A | 63 | 73072910 | - | 60 | Stainless steel | 55 | 1 pieces |