Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Delivery | PN (bar) | S2 (mm) | D4 | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Surface | Model series | T | Customs tariff item number | Engineering material | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Complete, including nut and ring | 100 | 10 | - | 0.015 | 4 | 26 | 12 | 16 | 8 | 20 | 3 | Stainless steel | LL | M 08 × 1.0 tap. | 73072910 | Stainless steel | DE | ||
- | 1 | Quote | Body only; Nut, ring, seals and other parts not included | 100 | 10 | - | 0.009 | 4 | 26 | 12 | 16 | 8 | 20 | 3 | Stainless steel | LL | M 08 × 1.0 tap. | 73072910 | Stainless steel | DE | ||
- | 1 | 9 Days | Complete, including nut and ring | 100 | 10 | - | 0.011 | 4 | 26 | 10 | 16 | 8 | 20 | 3 | Cr(VI)-free | LL | M 08 × 1.0 tap. | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 100 | 10 | - | 0.007 | 4 | 26 | 10 | 16 | 8 | 20 | 3 | Cr(VI)-free | LL | M 08 × 1.0 tap. | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | 100 | 12 | - | 0.017 | 6 | 26 | 12 | 14.5 | 8 | 20 | 4.5 | Stainless steel | LL | M 10 × 1.0 tap. | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 100 | 12 | - | 0.008 | 6 | 26 | 12 | 14.5 | 8 | 20 | 4.5 | Stainless steel | LL | M 10 × 1.0 tap. | 73072910 | Stainless steel | DE | ||
- | 1 | 9 Days | Complete, including nut and ring | 100 | 12 | - | 0.015 | 6 | 26 | 11 | 14.5 | 8 | 20 | 4.5 | Cr(VI)-free | LL | M 10 × 1.0 tap. | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 100 | 12 | - | 0.009 | 6 | 26 | 11 | 14.5 | 8 | 20 | 4.5 | Cr(VI)-free | LL | M 10 × 1.0 tap. | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | 63 | 12 | - | 0.018 | 6 | 26 | 11 | 14.5 | 8 | 20 | 4.5 | Brass | LL | M 10 × 1.0 tap. | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 14 | 14 | 0.028 | 6 | 23 | 14 | 8.5 | 8 | 23.5 | 4 | Stainless steel | L | M 10 × 1.0 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 14 | 14 | 0.015 | 6 | 23 | 14 | 8.5 | 8 | 23.5 | 4 | Stainless steel | L | M 10 × 1.0 | 73072910 | Stainless steel | DE | ||
- | 1 | 9 Days | Complete, including nut and ring | 315 | 14 | 14 | 0.026 | 6 | 23 | 14 | 8.5 | 8 | 23.5 | 4 | Cr(VI)-free | L | M 10 × 1.0 | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 14 | 14 | 0.014 | 6 | 23 | 14 | 8.5 | 8 | 23.5 | 4 | Cr(VI)-free | L | M 10 × 1.0 | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | 200 | 14 | 14 | 0.027 | 6 | 23 | 14 | 8.5 | 8 | 23.5 | 4 | Brass | L | M 10 × 1.0 | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 400 | 17 | 19 | 0.062 | 6 | 30 | 19 | 15 | 12 | 34 | 4 | Stainless steel | S | M 14 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 400 | 17 | 17 | 0.049 | 6 | 28 | 17 | 13 | 12 | 32 | 4 | Stainless steel | S | M 12 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 400 | 17 | 17 | 0.03 | 6 | 28 | 17 | 13 | 12 | 32 | 4 | Stainless steel | S | M 12 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 100 | 14 | - | 0.023 | 8 | 28 | 12 | 16.5 | 8 | 22 | 6 | Stainless steel | LL | M 10 × 1.0 tap. | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 100 | 14 | - | 0.01 | 8 | 28 | 12 | 16.5 | 8 | 22 | 6 | Stainless steel | LL | M 10 × 1.0 tap. | 73072910 | Stainless steel | DE | ||
- | 1 | 9 Days | Complete, including nut and ring | 100 | 14 | - | 0.018 | 8 | 28 | 12 | 16.5 | 8 | 22 | 6 | Cr(VI)-free | LL | M 10 × 1.0 tap. | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | 63 | 14 | - | 0.019 | 8 | 28 | 12 | 16.5 | 8 | 22 | 6 | Brass | LL | M 10 × 1.0 tap. | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 17 | 17 | 0.042 | 8 | 25 | 17 | 10 | 12 | 29 | 6 | Stainless steel | L | M 12 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 17 | 17 | 0.022 | 8 | 25 | 17 | 10 | 12 | 29 | 6 | Stainless steel | L | M 12 × 1.5 | 73072910 | Stainless steel | HR | ||
- | 1 | 9 Days | Complete, including nut and ring | 315 | 17 | 17 | 0.04 | 8 | 25 | 17 | 10 | 12 | 29 | 6 | Cr(VI)-free | L | M 12 × 1.5 | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 17 | 17 | 0.023 | 8 | 25 | 17 | 10 | 12 | 29 | 6 | Cr(VI)-free | L | M 12 × 1.5 | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | 200 | 17 | 17 | 0.043 | 8 | 25 | 17 | 10 | 12 | 29 | 6 | Brass | L | M 12 × 1.5 | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 400 | 19 | 19 | 0.072 | 8 | 30 | 19 | 15 | 12 | 34 | 5 | Stainless steel | S | M 14 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 400 | 19 | 19 | 0.046 | 8 | 30 | 19 | 15 | 12 | 34 | 5 | Stainless steel | S | M 14 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 400 | 19 | 19 | 0.065 | 8 | 30 | 19 | 15 | 12 | 34 | 5 | Cr(VI)-free | S | M 14 × 1.5 | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 19 | 14 | 0.042 | 10 | 25 | 17 | 10.5 | 8 | 25.5 | 4 | Stainless steel | L | M 10 × 1.0 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 19 | 14 | 0.022 | 10 | 25 | 17 | 10.5 | 8 | 25.5 | 4 | Stainless steel | L | M 10 × 1.0 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 19 | 17 | 0.047 | 10 | 26 | 17 | 11 | 12 | 30 | 6 | Stainless steel | L | M 12 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 19 | 17 | 0.026 | 10 | 26 | 17 | 11 | 12 | 30 | 6 | Stainless steel | L | M 12 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 3 Days | Complete, including nut and ring | 315 | 19 | 21 | 0.062 | 10 | 27 | 22 | 12 | 12 | 31.5 | 8 | Cr(VI)-free | L | M 16 × 1.5 | 73079910 | Steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 19 | 21 | 0.041 | 10 | 27 | 22 | 12 | 12 | 31.5 | 8 | Cr(VI)-free | L | M 16 × 1.5 | 73079910 | Steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 19 | 23 | 0.071 | 10 | 27 | 24 | 12.5 | 12 | 31.5 | 8 | Cr(VI)-free | L | M 18 × 1.5 | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 19 | 23 | 0.05 | 10 | 27 | 24 | 12.5 | 12 | 31.5 | 8 | Cr(VI)-free | L | M 18 × 1.5 | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 19 | 23 | 0.072 | 10 | 27 | 24 | 12.5 | 12 | 31.5 | 8 | Stainless steel | L | M 18 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 19 | 23 | 0.051 | 10 | 27 | 24 | 12.5 | 12 | 31.5 | 8 | Stainless steel | L | M 18 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 19 | 19 | 0.052 | 10 | 26 | 19 | 11 | 12 | 30 | 7 | Stainless steel | L | M 14 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 19 | 19 | 0.032 | 10 | 26 | 19 | 11 | 12 | 30 | 7 | Stainless steel | L | M 14 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 9 Days | Complete, including nut and ring | 315 | 19 | 19 | 0.05 | 10 | 26 | 19 | 11 | 12 | 30 | 7 | Cr(VI)-free | L | M 14 × 1.5 | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 19 | 19 | 0.03 | 10 | 26 | 19 | 11 | 12 | 30 | 7 | Cr(VI)-free | L | M 14 × 1.5 | 73079910 | Steel | PL | ||
- | 1 | Quote | Complete, including nut and ring | 200 | 19 | 19 | 0.056 | 10 | 26 | 19 | 11 | 12 | 30 | 7 | Brass | L | M 14 × 1.5 | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 400 | 22 | 21 | 0.086 | 10 | 31 | 22 | 15 | 12 | 34.5 | 7 | Stainless steel | S | M 16 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 400 | 22 | 21 | 0.054 | 10 | 31 | 22 | 15 | 12 | 34.5 | 7 | Stainless steel | S | M 16 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 400 | 22 | 21 | 0.088 | 10 | 31 | 22 | 15 | 12 | 34.5 | 7 | Cr(VI)-free | S | M 16 × 1.5 | 73079910 | Steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 22 | 19 | 0.032 | 12 | 26 | 19 | 11 | 12 | 30 | 7 | Cr(VI)-free | L | M 14 × 1.5 | 73079910 | Steel | PL | ||
- | 1 | 3 Days | Complete, including nut and ring | 315 | 22 | 23 | 0.076 | 12 | 27 | 24 | 12.5 | 12 | 31.5 | 10 | Cr(VI)-free | L | M 18 × 1.5 | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 22 | 23 | 0.048 | 12 | 27 | 24 | 12.5 | 12 | 31.5 | 10 | Cr(VI)-free | L | M 18 × 1.5 | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 22 | 27 | 0.105 | 12 | 29 | 27 | 14 | 14 | 35 | 10 | Cr(VI)-free | L | M 22 × 1.5 | 73079910 | Steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 22 | 21 | 0.072 | 12 | 27 | 22 | 12.5 | 12 | 31.5 | 9 | Stainless steel | L | M 16 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 22 | 21 | 0.043 | 12 | 27 | 22 | 12.5 | 12 | 31.5 | 9 | Stainless steel | L | M 16 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 22 | 21 | 0.069 | 12 | 27 | 22 | 12.5 | 12 | 31.5 | 9 | Cr(VI)-free | L | M 16 × 1.5 | 73079910 | Steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 22 | 21 | 0.04 | 12 | 27 | 22 | 12.5 | 12 | 31.5 | 9 | Cr(VI)-free | L | M 16 × 1.5 | 73079910 | Steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 400 | 24 | 23 | 0.111 | 12 | 33 | 24 | 17 | 12 | 36.5 | 8 | Stainless steel | S | M 18 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 400 | 24 | 23 | 0.072 | 12 | 33 | 24 | 17 | 12 | 36.5 | 8 | Stainless steel | S | M 18 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 400 | 24 | 23 | 0.072 | 12 | 33 | 24 | 17 | 12 | 36.5 | 8 | Cr(VI)-free | S | M 18 × 1.5 | 73079910 | Steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 400 | 27 | 25 | 0.152 | 14 | 37 | 27 | 19 | 14 | 41 | 10 | Stainless steel | S | M 20 × 1.5 | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 400 | 27 | 25 | 0.095 | 14 | 37 | 27 | 19 | 14 | 41 | 10 | Stainless steel | S | M 20 × 1.5 | 73072910 | Stainless steel | DE |
Loading...
Customs tariff weight unit | kg | Order code | GE-M | Customs tariff weight per | 1 |
---|
Configure
Basic Attributes
Delivery
PN (bar)
S2(mm)
D4
Customs tariff weight(kg)
External pipe diameter D1
L4
S1
L2
L3
L1
D3
Surface
Model series
T
Customs tariff item number
Engineering material
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes