Manufacturer part number: EV08LCF
Brand: PARKER HANNIFIN
Price: 80.28 €
Delivery time: 5 Days
Delivery: Complete, including nut and ring
PN (bar): 315
S2: 17 mm
Customs tariff weight: 0.066 kg
External pipe diameter D1: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EV08LCF
Part Number
|
---|
EV08LCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Delivery | PN (bar) | S2 (mm) | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.28 € | 1 | 5 Days | Complete, including nut and ring | 315 | 17 | 0.066 | 8 | 27 | 14 | 12 | 27.5 | 19 | 6 | Cr(VI)-free | L | 73079290 | Steel | CN |
Loading...
Customs tariff weight unit | kg | Order code | EV | Customs tariff weight per | 1 |
---|
This page is PARKER Swivel Nut 45° Elbow EV, part number EV08LCF.
You can find the detail information about specifications and dimensions on part number EV08LCF.
Configure
Basic Attributes
Delivery
PN (bar)
S2(mm)
Customs tariff weight(kg)
External pipe diameter D1
L4
S1
L2
L3
L1
D3
Surface
Model series
Customs tariff item number
Engineering material
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EV06LOMDCF |
EV06SOMD71 |
EV06SOMDCF |
EV08LOMD71 |
EV08LOMDCF |
EV08SOMDCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Delivery | PN (bar) | S2 (mm) | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Surface | Model series | Customs tariff item number | Engineering material | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.85 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 315 | 14 | 0.039 | 6 | 24 | 14 | 9 | 26 | 16 | 4 | Cr(VI)-free | L | 73079290 | Steel | DE | ||
188.82 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 630 | 17 | 0.051 | 6 | 24 | 14 | 9 | 27 | 16 | 4 | Stainless steel | S | 73072290 | Stainless steel | DE | ||
95.51 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 630 | 17 | 0.05 | 6 | 24 | 14 | 9 | 27 | 16 | 4 | Cr(VI)-free | S | 73079290 | Steel | DE | ||
140.83 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 315 | 17 | 0.054 | 8 | 27 | 14 | 12 | 27.5 | 19 | 6 | Stainless steel | L | 73072290 | Stainless steel | DE | ||
75.03 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 315 | 17 | 0.049 | 8 | 27 | 14 | 12 | 27.5 | 19 | 6 | Cr(VI)-free | L | 73079290 | Steel | CN | ||
103.48 € | 1 | 5 Days | Nut and ring not included; All other parts, e.g. seals, included | 630 | 19 | 0.08 | 8 | 27 | 19 | 12 | 27.5 | 19 | 5 | Cr(VI)-free | S | 73079290 | Steel | DE |