Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | S2 (mm) | D4 | PN bar | Customs tariff weight (kg) | S1 | L2 | L1 | D3 | Surface | Model series | T | Customs tariff item number | Engineering material | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.31 € | 1 | 5 Days | 6 | 14 | 14 | 315 | 0.032 | 14 | 8 | 24.5 | 2.5 | Stainless steel | L | G 1/8 A | 73072910 | Stainless steel | DE | ||
15.72 € | 1 | 9 Days | 6 | 14 | 14 | 500 | 0.027 | 14 | 8 | 24.5 | 2.5 | Cr(VI)-free | L | G 1/8 A | 73079910 | Steel | PL | ||
117.20 € | 1 | 5 Days | 6 | 17 | 19 | 630 | 0.057 | 19 | 12 | 27 | 2.5 | Stainless steel | S | G 1/4 A | 73072910 | Stainless steel | DE | ||
18.43 € | 1 | 9 Days | 6 | 17 | 19 | 800 | 0.056 | 19 | 12 | 27 | 2.5 | Cr(VI)-free | S | G 1/4 A | 73079910 | Steel | DE | ||
73.80 € | 1 | 5 Days | 8 | 17 | 19 | 315 | 0.064 | 19 | 12 | 29.5 | 4 | Stainless steel | L | G 1/4 A | 73072910 | Stainless steel | DE | ||
16.38 € | 1 | 9 Days | 8 | 17 | 19 | 500 | 0.059 | 19 | 12 | 29.5 | 4 | Cr(VI)-free | L | G 1/4 A | 73079910 | Steel | PL | ||
81.60 € | 1 | 5 Days | 8 | 19 | 19 | 630 | 0.07 | 19 | 12 | 29.5 | 4 | Stainless steel | S | G 1/4 A | 73072910 | Stainless steel | DE | ||
18.25 € | 1 | 3 Days | 8 | 19 | 19 | 800 | 0.064 | 19 | 12 | 29.5 | 4 | Cr(VI)-free | S | G 1/4 A | 73079910 | Steel | PL | ||
79.55 € | 1 | 5 Days | 10 | 19 | 19 | 315 | 0.06 | 19 | 12 | 27.5 | 6 | Stainless steel | L | G 1/4 A | 73072910 | Stainless steel | DE | ||
16.97 € | 1 | 9 Days | 10 | 19 | 19 | 500 | 0.055 | 19 | 12 | 27.5 | 6 | Cr(VI)-free | L | G 1/4 A | 73079910 | Steel | PL | ||
95.12 € | 1 | 5 Days | 10 | 22 | 22 | 630 | 0.1 | 22 | 12 | 32 | 6 | Stainless steel | S | G 3/8 A | 73072910 | Stainless steel | DE | ||
19.38 € | 1 | 9 Days | 10 | 22 | 22 | 800 | 0.093 | 22 | 12 | 32 | 6 | Cr(VI)-free | S | G 3/8 A | 73079910 | Steel | DE | ||
21.42 € | 1 | 5 Days | 12 | 22 | 19 | 400 | 0.065 | 19 | 12 | 27.5 | 6 | Cr(VI)-free | L | G 1/4 A | 73079910 | Steel | DE | ||
84.08 € | 1 | 5 Days | 12 | 22 | 22 | 315 | 0.101 | 22 | 12 | 34 | 8 | Stainless steel | L | G 3/8 A | 73072910 | Stainless steel | DE | ||
17.63 € | 1 | 9 Days | 12 | 22 | 22 | 400 | 0.095 | 22 | 12 | 34 | 8 | Cr(VI)-free | L | G 3/8 A | 73079910 | Steel | PL | ||
124.72 € | 1 | 5 Days | 12 | 24 | 27 | 630 | 0.148 | 27 | 14 | 35 | 8 | Stainless steel | S | G 1/2 A | 73072910 | Stainless steel | DE | ||
26.38 € | 1 | 5 Days | 12 | 24 | 27 | 630 | 0.14 | 27 | 14 | 35 | 8 | Cr(VI)-free | S | G 1/2 A | 73079910 | Steel | DE | ||
95.66 € | 1 | 5 Days | 12 | 24 | 22 | 630 | 0.11 | 22 | 12 | 34 | 8 | Stainless steel | S | G 3/8 A | 73072910 | Stainless steel | DE | ||
19.02 € | 1 | 9 Days | 12 | 24 | 22 | 630 | 0.1 | 22 | 12 | 34 | 8 | Cr(VI)-free | S | G 3/8 A | 73079910 | Steel | PL | ||
127.94 € | 1 | 5 Days | 14 | 27 | 27 | 630 | 0.174 | 27 | 14 | 36.5 | 9 | Stainless steel | S | G 1/2 A | 73072910 | Stainless steel | DE | ||
38.09 € | 1 | 5 Days | 14 | 27 | 27 | 630 | 0.157 | 27 | 14 | 36.5 | 9 | Cr(VI)-free | S | G 1/2 A | 73079910 | Steel | DE | ||
109.43 € | 1 | 5 Days | 15 | 27 | 27 | 315 | 0.147 | 27 | 14 | 32 | 10 | Stainless steel | L | G 1/2 A | 73072910 | Stainless steel | DE | ||
23.52 € | 1 | 9 Days | 15 | 27 | 27 | 400 | 0.14 | 27 | 14 | 32 | 10 | Cr(VI)-free | L | G 1/2 A | 73079910 | Steel | PL | ||
132.77 € | 1 | 5 Days | 16 | 30 | 27 | 400 | 0.186 | 27 | 14 | 37 | 11 | Stainless steel | S | G 1/2 A | 73072910 | Stainless steel | DE | ||
29.25 € | 1 | 9 Days | 16 | 30 | 27 | 630 | 0.17 | 27 | 14 | 37 | 11 | Cr(VI)-free | S | G 1/2 A | 73079910 | Steel | PL | ||
130.82 € | 1 | 5 Days | 18 | 32 | 27 | 315 | 0.157 | 27 | 14 | 31.5 | 13 | Stainless steel | L | G 1/2 A | 73072910 | Stainless steel | DE | ||
26.46 € | 1 | 3 Days | 18 | 32 | 27 | 400 | 0.143 | 27 | 14 | 31.5 | 13 | Cr(VI)-free | L | G 1/2 A | 73079910 | Steel | PL | ||
176.48 € | 1 | 5 Days | 20 | 36 | 32 | 400 | 0.304 | 32 | 16 | 43 | 14 | Stainless steel | S | G 3/4 A | 73072910 | Stainless steel | DE | ||
43.06 € | 1 | 9 Days | 20 | 36 | 32 | 420 | 0.273 | 32 | 16 | 43 | 14 | Cr(VI)-free | S | G 3/4 A | 73079910 | Steel | PL | ||
150.38 € | 1 | 5 Days | 22 | 36 | 32 | 160 | 0.219 | 32 | 16 | 32.5 | 17 | Stainless steel | L | G 3/4 A | 73072910 | Stainless steel | DE | ||
39.51 € | 1 | 9 Days | 22 | 36 | 32 | 250 | 0.2 | 32 | 16 | 32.5 | 17 | Cr(VI)-free | L | G 3/4 A | 73079910 | Steel | PL | ||
257.66 € | 1 | 5 Days | 25 | 46 | 40 | 400 | 0.536 | 41 | 18 | 48 | 18 | Stainless steel | S | G 1 A | 73072910 | Stainless steel | DE | ||
62.23 € | 1 | 9 Days | 25 | 46 | 40 | 420 | 0.494 | 41 | 18 | 48 | 18 | Cr(VI)-free | S | G 1 A | 73079910 | Steel | PL | ||
270.77 € | 1 | 5 Days | 28 | 41 | 40 | 160 | 0.32 | 41 | 18 | 35 | 22 | Stainless steel | L | G 1 A | 73072910 | Stainless steel | DE | ||
58.15 € | 1 | 9 Days | 28 | 41 | 40 | 250 | 0.297 | 41 | 18 | 35 | 22 | Cr(VI)-free | L | G 1 A | 73079910 | Steel | PL | ||
319.78 € | 1 | 5 Days | 30 | 50 | 50 | - | 0.72 | 50 | 20 | 51 | 23 | Stainless steel | S | G 1 1/4 A | 73072910 | Stainless steel | DE | ||
94.85 € | 1 | 5 Days | 30 | 50 | 50 | 420 | 0.688 | 50 | 20 | 51 | 23 | Cr(VI)-free | S | G 1 1/4 A | 73079910 | Steel | PL | ||
367.03 € | 1 | 5 Days | 35 | 50 | 50 | 160 | 0.542 | 50 | 20 | 42.5 | 28 | Stainless steel | L | G 1 1/4 A | 73072910 | Stainless steel | DE | ||
99.55 € | 1 | 5 Days | 35 | 50 | 50 | 250 | 0.5 | 50 | 20 | 42.5 | 28 | Cr(VI)-free | L | G 1 1/4 A | 73079910 | Steel | DE | ||
452.92 € | 1 | 5 Days | 38 | 60 | 55 | 315 | 1.04 | 55 | 22 | 60 | 30 | Stainless steel | S | G 1 1/2 A | 73072910 | Stainless steel | DE | ||
149.78 € | 1 | 9 Days | 38 | 60 | 55 | 420 | 0.983 | 55 | 22 | 60 | 30 | Cr(VI)-free | S | G 1 1/2 A | 73079910 | Steel | DE | ||
467.48 € | 1 | 5 Days | 42 | 60 | 55 | 160 | 0.78 | 55 | 22 | 46.5 | 34 | Stainless steel | L | G 1 1/2 A | 73072910 | Stainless steel | DE | ||
111.45 € | 1 | 9 Days | 42 | 60 | 55 | 250 | 0.718 | 55 | 22 | 46.5 | 34 | Cr(VI)-free | L | G 1 1/2 A | 73079910 | Steel | DE |
Loading...
Customs tariff weight unit | kg | Scope of delivery | With union nut and O-ring | Order code | EGE-R-ED |
---|---|---|---|---|---|
Customs tariff weight per | 1 |
Configure
Basic Attributes
Pipe outside diameter D1
S2(mm)
D4
PN bar
Customs tariff weight(kg)
S1
L2
L1
D3
Surface
Model series
T
Customs tariff item number
Engineering material
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes