Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WE20SR71 |
WE20SR71X |
WE22LR71 |
WE22LR71X |
WE22LRMS |
WE25SR71 |
WE25SR71X |
WE28LR71 |
WE28LR71X |
WE28LRCFX |
WE28LRMS |
WE35LR71X |
WE35LRCFX |
WE42LR71 |
WE42LR71X |
WE42LRCFX |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | T | Customs tariff item number | Engineering material | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150.48 € | 1 | 5 Days | 36 | 16 | 48 | 400 | 0.336 | 20 | 16 | Complete, with nut and ring | 27 | 26.5 | 26 | 37 | 16 | Stainless steel | S | G 3/4 A | 73072290 | Stainless steel | 32 | ||
165.03 € | 1 | 5 Days | 36 | 16 | 48 | 400 | 0.222 | 20 | 16 | Body only without nut, ring, seals or other parts | 27 | 26.5 | 26 | 37 | 16 | Stainless steel | S | G 3/4 A | 73072290 | Stainless steel | 32 | ||
169.92 € | 1 | 5 Days | 36 | 18 | 44 | 160 | 0.263 | 22 | 16 | Complete, with nut and ring | 27 | 27.5 | 26 | 35 | 19 | Stainless steel | L | G 3/4 A | 73072290 | Stainless steel | 32 | ||
142.40 € | 1 | 5 Days | 36 | 18 | 44 | 160 | 0.2 | 22 | 16 | Body only without nut, ring, seals or other parts | 27 | 27.5 | 26 | 35 | 19 | Stainless steel | L | G 3/4 A | 73072290 | Stainless steel | 32 | ||
132.02 € | 1 | 5 Days | 36 | 18 | 44 | 100 | 0.279 | 22 | 16 | Complete, with nut and ring | 27 | 27.5 | 26 | 35 | 19 | Brass | L | G 3/4 A | 74122000 | Brass | 32 | ||
420.55 € | 1 | 5 Days | 46 | 20 | 54 | 250 | 0.672 | 25 | 18 | Complete, with nut and ring | 36 | 30 | 30 | 42 | 20 | Stainless steel | S | G 1 A | 73072290 | Stainless steel | 39 | ||
356.05 € | 1 | 5 Days | 46 | 20 | 54 | 250 | 0.42 | 25 | 18 | Body only without nut, ring, seals or other parts | 36 | 30 | 30 | 42 | 20 | Stainless steel | S | G 1 A | 73072290 | Stainless steel | 39 | ||
366.11 € | 1 | 5 Days | 41 | 23 | 47 | 160 | 0.46 | 28 | 18 | Complete, with nut and ring | 36 | 30.5 | 30 | 38 | 24 | Stainless steel | L | G 1 A | 73072290 | Stainless steel | 39 | ||
301.03 € | 1 | 5 Days | 41 | 23 | 47 | 160 | 0.335 | 28 | 18 | Body only without nut, ring, seals or other parts | 36 | 30.5 | 30 | 38 | 24 | Stainless steel | L | G 1 A | 73072290 | Stainless steel | 39 | ||
112.33 € | 1 | 5 Days | 41 | 23 | 47 | 160 | 0.305 | 28 | 18 | Body only without nut, ring, seals or other parts | 36 | 30.5 | 30 | 38 | 24 | Cr(VI)-free | L | G 1 A | 73079290 | Steel | 39 | ||
275.11 € | 1 | 5 Days | 41 | 23 | 47 | 100 | 0.453 | 28 | 18 | Complete, with nut and ring | 36 | 30.5 | 30 | 38 | 24 | Brass | L | G 1 A | 74122000 | Brass | 39 | ||
464.34 € | 1 | 5 Days | 50 | 30 | 56 | 160 | 0.465 | 35 | 20 | Body only without nut, ring, seals or other parts | 41 | 34.5 | 34 | 45 | 30 | Stainless steel | L | G 1 1/4 A | 73072290 | Stainless steel | 49 | ||
181.62 € | 1 | 5 Days | 50 | 30 | 56 | 160 | 0.491 | 35 | 20 | Body only without nut, ring, seals or other parts | 41 | 34.5 | 34 | 45 | 30 | Cr(VI)-free | L | G 1 1/4 A | 73079290 | Steel | 49 | ||
631.36 € | 1 | 5 Days | 60 | 36 | 63 | 160 | 0.962 | 42 | 22 | Complete, with nut and ring | 50 | 40 | 39 | 51 | 36 | Stainless steel | L | G 1 1/2 A | 73072290 | Stainless steel | 55 | ||
479.23 € | 1 | 5 Days | 60 | 36 | 63 | 160 | 0.694 | 42 | 22 | Body only without nut, ring, seals or other parts | 50 | 40 | 39 | 51 | 36 | Stainless steel | L | G 1 1/2 A | 73072290 | Stainless steel | 55 | ||
204.75 € | 1 | 5 Days | 60 | 36 | 63 | 160 | 0.706 | 42 | 22 | Body only without nut, ring, seals or other parts | 50 | 40 | 39 | 51 | 36 | Cr(VI)-free | L | G 1 1/2 A | 73079290 | Steel | 55 |
Loading...
Customs tariff weight unit | kg | Order code | WE-R | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |