PARKER Male Stud Elbow WE-R(KEG) (WE06LRMS)

PARKER Male Stud Elbow WE-R(KEG) WE06LRMS

Product Details:

Manufacturer part number: WE06LRMS

Brand: PARKER HANNIFIN

Price: 28.28

Delivery time: 5 Days


Technical Data:

Pipe outside diameter D1: 6

S2: 14 mm

D4: 4

L5: 27

PN bar: 200


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WE06LRMS

Part Number
WE06LRMS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
D4 L5 PN bar Customs tariff weight
(kg)
L4 Scope of delivery S1 L2 L3 L1 D3 Surface Model series T Customs tariff item number Engineering material

28.28 €

1 5 Days 6144272000.0368Complete, with nut and ring121220194BrassLR 1/8 tap.74122000Brass

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code WE-R Customs tariff weight per 1
Customs tariff country of origin DE

This page is PARKER Male Stud Elbow WE-R(KEG), part number WE06LRMS.
You can find the detail information about specifications and dimensions on part number WE06LRMS.

Variation of this product

Part Number
WE06LLR71X
WE06LLRMS
WE06LR1/471
WE06SR71
WE06SR71X
WE06SRMS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
D4 L5 PN bar Customs tariff weight
(kg)
L4 Scope of delivery S1 L2 L3 L1 D3 Surface Model series T Customs tariff item number Engineering material

41.40 €

1 5 Days 6124.5211000.0118Body only without nut, ring, seals or other parts99.517154.5Stainless steelLLR 1/8 tap.73072290Stainless steel

23.71 €

1 5 Days 6124.521630.0268Complete, with nut and ring99.517154.5BrassLLR 1/8 tap.74122000Brass

62.23 €

1 5 Days 6146293150.04212Complete, with nut and ring121426214Stainless steelLR 1/4 tap.73072290Stainless steel

67.95 €

1 5 Days 6174314000.0612Complete, with nut and ring121626234Stainless steelSR 1/4 tap.73072290Stainless steel

87.83 €

1 5 Days 6174314000.03712Body only without nut, ring, seals or other parts121626234Stainless steelSR 1/4 tap.73072290Stainless steel

86.60 €

1 5 Days 6174312500.07512Complete, with nut and ring121626234BrassSR 1/4 tap.74122000Brass

Tech Support