Manufacturer part number: DOZ28L
Brand: PARKER HANNIFIN
Price: 23.48 €
Delivery time: 5 Days
Pipe outside diameter D1: 28
Customs tariff weight: 0.009 kg
Surface: -
Model series: L
D2: 33.7
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DOZ28L
Customs tariff weight unit | kg | Scope of delivery | Individual part | Order code | DOZ |
---|---|---|---|---|---|
Customs tariff item number | 40169300 | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Sealing Ring DOZ EO-2, part number DOZ28L.
You can find the detail information about specifications and dimensions on part number DOZ28L.
Part Number |
---|
DOZ08L |
DOZ08L71 |
DOZ08S |
DOZ28L71 |
DOZ30S |
DOZ30S71 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pipe outside diameter D1 | Customs tariff weight (kg) | Surface | Model series | D2 | Engineering material |
---|---|---|---|---|---|---|---|---|---|---|
6.00 € | 1 | 3 Days | 8 | 0.001 | - | L | 12.3 | Steel | ||
24.63 € | 1 | 5 Days | 8 | 0.002 | Stainless steel | L | 12.3 | Stainless steel | ||
6.65 € | 1 | 3 Days | 8 | 0.002 | - | S | 14.3 | Steel | ||
81.75 € | 1 | 5 Days | 28 | 0.008 | Stainless steel | L | 33.7 | Stainless steel | ||
35.12 € | 1 | 3 Days | 30 | 0.018 | - | S | 39.7 | Steel | ||
131.15 € | 1 | 5 Days | 30 | 0.02 | Stainless steel | S | 39.7 | Stainless steel |