SKF Shaft Nuts with Cross Clamp KMK

SKF Shaft Nuts with Cross Clamp KMK
[Specifications]
・External diameter D(mm): 22-130
・Width B(mm): 9-20

[Features]
・Fastened with a threaded steel insert and a grub screw
・Reusable
・Simple to install
・For shaft threads without keyways

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KMK 1
KMK 2
KMK 3
KMK 4
KMK 5
KMK 6
KMK 7
KMK 8
KMK 9
KMK 10
KMK 11
KMK 12
KMK 13
KMK 14
KMK 16
KMK 20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Customs tariff — weight
(kg)
Groove depth t
(mm)
Width T
(mm)
Shoulder dimension d1
(mm)
Threaded pin width across flats Static axial load
(kN)
Groove width a
(mm)
Tightening torque
(Nm)
Width B
(mm)
External diameter D
(mm)

102.82 €

1 5 Days M12x10.0172418M511.834922

56.98 €

1 5 Days M15x10.0182421M514.644925

70.32 €

1 5 Days M17x10.0272424M519.644928

39.02 €

1 12 Days M20x10.032428M52444932

75.35 €

1 5 Days M25x1.50.03721034M531.554938

79.18 €

1 5 Days M30x1.50.05121041M536.554945

85.03 €

1 5 Days M35x1,50.0721048M55054952

90.77 €

1 5 Days M40x1.50.1012.51253M662681158

47.06 €

1 5 Days M45x1,50.1272.51260M678681165

104.85 €

1 5 Days M50x1,50.182.51265M691.5681370

111.43 €

1 5 Days M55x20.2231269M891.57181375

118.05 €

1 5 Days M60x20.23631274M8957181380

157.15 €

1 5 Days M65x20.2731479M81087181485

166.35 €

1 5 Days M70x20.2953.51485M81188181492

185.71 €

1 5 Days M80x20.53.51698M1017381818105

359.52 €

1 5 Days M100x20.84416122M10255103520130

Loading...

  1. 1

Basic information

Design Shaft nut Including installation screws yes/no Yes Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 73181660 No. of grooves 4
Model series KMK.. Low design yes/no No Customs tariff — country of origin DE
Engineering material Steel Threaded bore yes/no Yes

Tech Support