Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KMTA 5 |
KMTA 6 |
KMTA 7 |
KMTA 8 |
KMTA 9 |
KMTA 10 |
KMTA 11 |
KMTA 12 |
KMTA 13 |
KMTA 14 |
KMTA 15 |
KMTA 16 |
KMTA 17 |
KMTA 18 |
KMTA 19 |
KMTA 20 |
KMTA 22 |
KMTA 24 |
KMTA 26 |
KMTA 28 |
KMTA 30 |
KMTA 32 |
KMTA 34 |
KMTA 36 |
KMTA 38 |
KMTA 40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shoulder dimension d3 (mm) | Customs tariff — weight (kg) | Threaded pin width across flats | Static axial load (kN) | Shoulder dimension d4 (mm) | Tightening torque (Nm) | J1 (mm) | Customs tariff — item number | N1 (mm) | Width B (mm) | N2 (mm) | Suitable wrench | External diameter D (mm) | J2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | M25x1.5 | 35 | 0.167 | M6 | 130 | 26 | 8 | 32.5 | 73181660 | 4.3 | 20 | 4 | B40-42 | 42 | 11 | ||
- | 1 | 5 Days | M30x1.5 | 40 | 0.165 | M6 | 160 | 32 | 8 | 40.5 | 73181660 | 4.3 | 20 | 5 | B45-50 | 48 | 11 | ||
- | 1 | 5 Days | M35x1,5 | 47 | 0.17 | M6 | 190 | 38 | 8 | 45.5 | 73181660 | 4.3 | 20 | 5 | B52-55 | 53 | 11 | ||
76.55 € | 1 | Quote | M40x1.5 | 52 | 0.209 | M6 | 210 | 42 | 8 | 50.5 | 84829900 | 4.3 | 22 | 5 | B58-62 | 58 | 12 | ||
- | 1 | 5 Days | M45x1,5 | 58 | 0.346 | M6 | 240 | 48 | 8 | 58 | 84829900 | 4.3 | 22 | 6 | B68-75 | 68 | 12 | ||
- | 1 | 5 Days | M50x1,5 | 63 | 0.298 | M6 | 300 | 52 | 8 | 61.5 | 73181660 | 4.3 | 24 | 6 | B68-75 | 70 | 13 | ||
- | 1 | 5 Days | M55x1.5 | 70 | 0.344 | M6 | 340 | 58 | 8 | 66.5 | 73181660 | 4.3 | 24 | 6 | B68-75 | 75 | 13 | ||
- | 1 | 5 Days | M60x1.5 | 75 | 0.439 | M8 | 380 | 62 | 18 | 74.5 | 73181660 | 5.3 | 24 | 6 | B80-90 | 84 | 13 | ||
- | 1 | 5 Days | M65x1.5 | 80 | 0.48 | M8 | 460 | 68 | 18 | 78.5 | 73181660 | 5.3 | 25 | 6 | B80-90 | 88 | 13 | ||
- | 1 | 5 Days | M70x1.5 | 86 | 0.58 | M8 | 490 | 72 | 18 | 85 | 73181660 | 5.3 | 26 | 8 | B95-100 | 95 | 14 | ||
- | 1 | 5 Days | M75x1,5 | 91 | 0.615 | M8 | 520 | 77 | 18 | 88 | 73181660 | 6.4 | 26 | 8 | B95-100 | 100 | 13 | ||
- | 1 | 5 Days | M80x2 | 97 | 0.915 | M8 | 620 | 83 | 18 | 95 | 73181660 | 6.4 | 30 | 8 | B110-115 | 110 | 16 | ||
- | 1 | 5 Days | M85x2 | 102 | 1.03 | M10 | 650 | 88 | 35 | 100 | 73181660 | 6.4 | 32 | 8 | B110-115 | 115 | 17 | ||
- | 1 | 5 Days | M90x2 | 110 | 1.09 | M10 | 680 | 93 | 35 | 108 | 73181660 | 6.4 | 32 | 8 | B120-130 | 120 | 17 | ||
- | 1 | 5 Days | M95x2 | 114 | 1.163 | M10 | 710 | 98 | 35 | 113 | 73181660 | 6.4 | 32 | 8 | B120-130 | 125 | 17 | ||
- | 1 | 5 Days | M100x2 | 120 | 1.239 | M10 | 740 | 103 | 35 | 118 | 73181660 | 6.4 | 32 | 8 | B120-130 | 130 | 17 | ||
- | 1 | 5 Days | M110x2 | 132 | 1.398 | M10 | 800 | 112 | 35 | 128 | 73181660 | 6.4 | 32 | 8 | B135-145 | 140 | 17 | ||
- | 1 | 5 Days | M120x2 | 142 | 1.704 | M10 | 860 | 122 | 35 | 140 | 73181660 | 6.4 | 32 | 8 | B155-165 | 155 | 17 | ||
- | 1 | 5 Days | M130x3 | 156 | 1.888 | M10 | 920 | 132 | 35 | 153 | 73181660 | 6.4 | 32 | 8 | B155-165 | 165 | 17 | ||
- | 1 | 5 Days | M140x3 | 166 | 2.26 | M10 | 980 | 142 | 35 | 165 | 73181660 | 6.4 | 32 | 10 | B180-195 | 180 | 17 | ||
- | 1 | 5 Days | M150x3 | 180 | 2.462 | M10 | 1.040 | 152 | 35 | 175 | 73181660 | 6.4 | 32 | 10 | B180-195 | 190 | 17 | ||
- | 1 | 5 Days | M160x3 | 190 | 2.947 | M10 | 1.100 | 162 | 35 | 185 | 73181660 | 8.4 | 32 | 10 | B205-220 | 205 | 17 | ||
- | 1 | 5 Days | M170x3 | 205 | 3.18 | M10 | 1.160 | 172 | 35 | 195 | 73181660 | 8.4 | 32 | 10 | B205-220 | 215 | 17 | ||
- | 1 | 5 Days | M180x3 | 215 | 3.72 | M10 | 1.220 | 182 | 35 | 210 | 73181660 | 8.4 | 32 | 10 | B230-245 | 230 | 17 | ||
- | 1 | 5 Days | M190x3 | 225 | 3.894 | M10 | 1.280 | 192 | 35 | 224 | 73181660 | 8.4 | 32 | 10 | B230-245 | 240 | 17 | ||
- | 1 | 5 Days | M200x3 | 237 | 3.75 | M10 | 1.340 | 202 | 35 | 229 | 73181660 | 8.4 | 32 | 10 | B230-245 | 245 | 17 |
Loading...
Design | Shaft nut | Including installation screws yes/no | Yes | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | No. of grooves | 0 | Model series | KMTA.. |
Low design yes/no | Yes | Customs tariff — country of origin | DE | Engineering material | Steel |
Threaded bore yes/no | Yes |
Configure
Basic Attributes
Thread Nominal M
Shoulder dimension d3(mm)
Customs tariff — weight(kg)
Threaded pin width across flats
Static axial load(kN)
Shoulder dimension d4(mm)
Tightening torque(Nm)
J1(mm)
Customs tariff — item number
N1(mm)
Width B(mm)
N2(mm)
Suitable wrench
External diameter D(mm)
J2(mm)
Type
Filter by standard shipping days
Optional Attributes