INA Axial Bearing Washers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0000194610000
0000194880000
0000195000000
0000195260000
0000195420000
0000195690000
0000195850000
0000196070000
0000196230000
0000196400000
0000196660000
0000196820000
0000197040000
0000197200000
0000197470000
0000197630000
0000197800000
0000198010000
0000198280000
0000198440000
0000198520000
0000198790000
0000199170000
0000297180000
0000297500000
0007888130000
0007888210000
0007888480000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dynamic base loads
(kN)
Static base loads
(kN)
Fatigue limit load Pu
(kN)
Raceway dimension Ea
(mm)
Raceway dimension Eb
(mm)
Ref. speed rpm Internal diameter d
(mm)
External diameter D
(mm)
Limiting speed in rpm Customs tariff — weight Product code

-

1 5 Days 11.3363.627175,100152813,2000.003AS1528

-

1 5 Days 11.939.53.9529194,600173012,1000.004AS1730

-

1 5 Days 13.146.54.7534224,350203510,5000.005AS2035

-

1 5 Days 14.7585.941293,85025428,4000.006AS2542

-

1 5 Days 16.3707.146343,20030477,3000.008AS3047

-

1 5 Days 17.8818.351392,80035526,5000.008AS3552

-

1 5 Days 2811411.858452,44040605,6000.012AS4060

-

1 5 Days 3012813.363502,17045655,1000.013AS4565

-

1 5 Days 3214314.868551,95050704,7000.014AS5070

-

1 5 Days 3818620.376601,78055784,2500.018AS5578

-

1 5 Days 44.523426.583651,59060853,9000.021AS6085

-

1 5 Days 46.525528.588701,47065903,6500.022AS6590

-

1 5 Days 5425526.593741,43070953,4500.024AS7095

-

1 5 Days 552652898791,350751003,2500.026AS75100
-

-

1 5 Days 5628029.5103841,280801053,1000.026-

-

1 5 Days 5829030.5108891,220851102,9500.028AS85110

-

1 5 Days 7340544.5118941,120901202,7000.036AS90120

-

1 5 Days 91560581331059801001352,4200.047AS100135

-

1 5 Days 97620631431158901101452,2300.052AS110145

-

1 5 Days 102680681531258101201552,0700.055AS120155

-

1 5 Days 133840751671367601301701,9000.07AS130170

-

1 5 Days 138900791771467101401801,7800.074AS140180

-

1 5 Days 1481.020861971666201602001,5900.082AS160200

-

1 5 Days 9.9292.8525146,500122615,2000.003AS1226

-

1 5 Days 9.225.52.523127,400102416,9000.003AS1024

-

1 5 Days 7.819.41.972098,80082117,8000.002AS0821

-

1 5 Days 4.759.21.0714613,00051520,6000.001AS0515

-

1 5 Days 6.815.51.5818710,80061918,9000.002AS0619

Loading...

  1. 1

Basic information

Design Axial washer Bore shape Cylindrical Collar width B1(mm) 1
Customs tariff — item number 84829900 Number of rows 1 Model series AS..
Inch / metric Metric Height H(mm) 1 Customs tariff — weight unit kg
Customs tariff — weight per 1 Customs tariff — country of origin DE

Tech Support