Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | r (min.) (mm) | Width B (mm) | Maximum track tolerance F (µm) | Swirl-free surface (yes / no) | Internal diameter d (mm) | External diameter D (mm) | Minimum track tolerance F (µm) | Customs tariff — weight | Customs tariff — country of origin | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 1 | 5 Days | 0.3 | 26 | 5 | Yes | 30 | 35 | -4 | 0.051 | DE | - | ||
- | - | 1 | 5 Days | 1 | 25 | -10 | Yes | 70 | 80 | -26 | 0.222 | DE | - | ||
- | 1 | 5 Days | 0.3 | 12 | -7 | No | 5 | 8 | -23 | 0.003 | DE | IR5X8X12-XL | |||
- | 1 | 5 Days | 0.3 | 16 | -7 | No | 5 | 8 | -23 | 0.004 | DE | IR5X8X16-XL | |||
- | 1 | 5 Days | 0.3 | 12 | -7 | No | 6 | 9 | -23 | 0.003 | DE | IR6X9X12-XL | |||
- | 1 | 5 Days | 0.3 | 16 | -7 | No | 6 | 9 | -23 | 0.004 | DE | IR6X9X16-XL | |||
- | 1 | 5 Days | 0.3 | 32 | 0 | No | 25 | 30 | -12 | 0.053 | DE | IR25X30X32-XL | |||
- | 1 | 5 Days | 0.3 | 10.5 | -7 | No | 7 | 10 | -23 | 0.003 | DE | IR7X10X10,5-XL | |||
- | 1 | 5 Days | 0.3 | 13 | 5 | No | 30 | 35 | -4 | 0.029 | DE | IR30X35X13-XL | |||
- | 1 | 5 Days | 0.3 | 12 | -7 | No | 7 | 10 | -23 | 0.004 | DE | IR7X10X12-XL | |||
- | 1 | 5 Days | 0.3 | 26 | 5 | No | 30 | 35 | -4 | 0.051 | DE | IR30X35X26-XL | |||
- | 1 | 5 Days | 0.3 | 16 | -7 | No | 7 | 10 | -23 | 0.005 | DE | IR7X10X16-XL | |||
- | - | 1 | 5 Days | - | 20.5 | - | No | 35 | 42 | - | 0.066 | DE | - | ||
- | 1 | 5 Days | 0.3 | 10.5 | -4 | No | 8 | 12 | -18 | 0.005 | DE | IR8X12X10,5-XL | |||
- | 1 | 5 Days | 0.3 | 12.5 | -4 | No | 8 | 12 | -18 | 0.006 | DE | IR8X12X12,5-XL | |||
- | 1 | 5 Days | 0.3 | 12 | -4 | No | 9 | 12 | -18 | 0.004 | DE | IR9X12X12-XL | |||
- | 1 | 5 Days | 0.3 | 16 | -4 | No | 9 | 12 | -18 | 0.006 | DE | IR9X12X16-XL | |||
- | 1 | 5 Days | 0.3 | 12.5 | -4 | No | 10 | 13 | -18 | 0.008 | DE | IR10X13X12,5-XL | |||
- | 1 | 5 Days | 0.3 | 13 | -4 | No | 10 | 14 | -18 | 0.007 | DE | IR10X14X13-XL | |||
- | 1 | 5 Days | 0.3 | 16 | -4 | No | 10 | 14 | -18 | 0.009 | DE | IR10X14X16-XL | |||
- | 1 | 5 Days | 0.3 | 20 | -4 | No | 10 | 14 | -18 | 0.011 | DE | IR10X14X20-XL | |||
- | 1 | 5 Days | 0.3 | 12 | -4 | No | 12 | 15 | -18 | 0.006 | DE | IR12X15X12-XL | |||
- | 1 | 5 Days | 0.3 | 12.5 | -4 | No | 12 | 15 | -18 | 0.006 | DE | IR12X15X12,5-XL | |||
- | 1 | 5 Days | 0.3 | 16 | -4 | No | 12 | 15 | -18 | 0.008 | DE | IR12X15X16-XL | |||
- | 1 | 5 Days | 0.3 | 16.5 | -4 | No | 12 | 15 | -18 | 0.011 | DE | IR12X15X16,5-XL | |||
- | 1 | 5 Days | 0.3 | 22.5 | -4 | No | 12 | 15 | -18 | 0.011 | DE | IR12X15X22,5-XL | |||
- | 1 | 5 Days | 0.3 | 13 | -4 | No | 12 | 16 | -18 | 0.009 | DE | IR12X16X13-XL | |||
- | 1 | 5 Days | 0.3 | 16 | -4 | No | 12 | 16 | -18 | 0.011 | DE | IR12X16X16-XL | |||
- | 1 | 5 Days | 0.3 | 20 | -4 | No | 12 | 16 | -18 | 0.013 | DE | IR12X16X20-XL | |||
- | 1 | 5 Days | 0.3 | 22 | -4 | No | 12 | 16 | -18 | 0.015 | DE | IR12X16X22-XL | |||
6.22 € | 1 | Quote | 0.3 | 17 | -4 | No | 14 | 17 | -18 | 0.01 | DE | IR14X17X17-XL | |||
- | 1 | 5 Days | 0.3 | 16 | -4 | No | 15 | 18 | -18 | 0.009 | DE | IR15X18X16-XL | |||
- | 1 | 5 Days | 0.3 | 16.5 | -4 | No | 15 | 18 | -18 | 0.01 | DE | IR15X18X16,5-XL | |||
- | 1 | 5 Days | 0.3 | 20 | 0 | No | 15 | 19 | -12 | 0.016 | DE | IR15X19X20-XL | |||
- | 1 | 5 Days | 0.3 | 13 | 0 | No | 15 | 20 | -12 | 0.013 | DE | IR15X20X13-XL | |||
- | 1 | 5 Days | 0.3 | 23 | 0 | No | 15 | 20 | -12 | 0.024 | DE | IR15X20X23-XL | |||
- | 1 | 5 Days | 0.3 | 16 | 0 | No | 17 | 20 | -12 | 0.011 | DE | IR17X20X16-XL | |||
- | 1 | 5 Days | 0.3 | 16.5 | 0 | No | 17 | 20 | -12 | 0.011 | DE | IR17X20X16,5-XL | |||
- | 1 | 5 Days | 0.3 | 20 | 0 | No | 17 | 20 | -12 | 0.013 | DE | IR17X20X20-XL | |||
- | 1 | 5 Days | 0.3 | 20.5 | 0 | No | 17 | 20 | -12 | 0.014 | DE | IR17X20X20,5-XL | |||
- | 1 | 5 Days | 0.3 | 30.5 | 0 | No | 17 | 20 | -12 | 0.021 | DE | IR17X20X30,5-XL | |||
- | 1 | 5 Days | 0.3 | 20 | 0 | No | 17 | 21 | -12 | 0.018 | DE | IR17X21X20-XL | |||
- | 1 | 5 Days | 0.3 | 13 | 0 | No | 17 | 22 | -12 | 0.015 | DE | IR17X22X13-XL | |||
7.42 € | 1 | Quote | 0.3 | 16 | 0 | No | 17 | 22 | -12 | 0.019 | DE | IR17X22X16-XL | |||
- | 1 | 5 Days | 0.3 | 23 | 0 | No | 17 | 22 | -12 | 0.027 | DE | IR17X22X23-XL | |||
- | 1 | 5 Days | 0.6 | 20 | 0 | No | 17 | 24 | -12 | 0.034 | DE | IR17X24X20-XL | |||
- | 1 | 5 Days | 0.3 | 16 | 0 | No | 20 | 24 | -12 | 0.017 | DE | IR20X24X16-XL | |||
- | 1 | 5 Days | 0.3 | 20 | 0 | No | 20 | 24 | -12 | 0.021 | DE | IR20X24X20-XL | |||
- | 1 | 5 Days | 0.3 | 17 | 0 | No | 20 | 25 | -12 | 0.023 | DE | IR20X25X17-XL | |||
- | 1 | 5 Days | 0.3 | 20 | 0 | No | 20 | 25 | -12 | 0.026 | DE | IR20X25X20-XL | |||
- | 1 | 5 Days | 0.3 | 20.5 | 0 | No | 20 | 25 | -12 | 0.028 | DE | IR20X25X20,5-XL | |||
- | 1 | 5 Days | 0.3 | 26.5 | 0 | No | 20 | 25 | -12 | 0.036 | DE | IR20X25X26,5-XL | |||
- | 1 | 5 Days | 0.3 | 30 | 0 | No | 20 | 25 | -12 | 0.041 | DE | IR20X25X30-XL | |||
- | 1 | 5 Days | 0.3 | 38.5 | 0 | No | 20 | 25 | -12 | 0.052 | DE | IR20X25X38,5-XL | |||
- | 1 | 5 Days | 0.6 | 20 | 0 | No | 20 | 28 | -12 | 0.045 | DE | IR20X28X20-XL | |||
- | 1 | 5 Days | 0.3 | 16 | 0 | No | 22 | 26 | -12 | 0.018 | DE | IR22X26X16-XL | |||
- | 1 | 5 Days | 0.3 | 20 | 0 | No | 22 | 26 | -12 | 0.023 | DE | IR22X26X20-XL | |||
- | 1 | 5 Days | 0.3 | 17 | 0 | No | 22 | 28 | -12 | 0.03 | DE | IR22X28X17-XL | |||
- | 1 | 5 Days | 0.3 | 20 | 0 | No | 22 | 28 | -12 | 0.035 | DE | IR22X28X20-XL | |||
- | 1 | 5 Days | 0.3 | 30 | 0 | No | 22 | 28 | -12 | 0.054 | DE | IR22X28X30-XL |
Loading...
Design | Inner ring | Machining allowance (yes / no) | No | Bore shape | Cylindrical |
---|---|---|---|---|---|
Customs tariff — item number | 84829900 | Front chamfer (yes / no) | Yes | Can be relubricated (yes / no) | No |
Model series | IR.. | Bearing clearance identifier | CN | Customs tariff — weight unit | kg |
Customs tariff — weight per | 1 |
Configure
Basic Attributes
r (min.)(mm)
Width B(mm)
Maximum track tolerance F(µm)
Swirl-free surface (yes / no)
Internal diameter d(mm)
External diameter D(mm)
Minimum track tolerance F(µm)
Customs tariff — weight
Customs tariff — country of origin
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes