Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shoulder dimension d3 (mm) | B1 (mm) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | Max. stroke (mm) | Customs tariff — item number | Bore diameter d2 (mm) | Width B (mm) | Piston area mm² | Thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | M50x1,5 | 114 | 4 | 3.286 | 50.5 | 5 | 84829900 | 104 | 38 | 2.9 | - | ||
- | 1 | 5 Days | M55x2 | 120 | 4 | 3.557 | 55.5 | 5 | 84829900 | 109 | 38 | 3.15 | - | ||
- | 1 | 5 Days | M60x2 | 125 | 5 | 3.737 | 60.5 | 5 | 84829900 | 115 | 38 | 3.3 | - | ||
- | 1 | 5 Days | M65x2 | 130 | 5 | 3.9 | 65.5 | 5 | 84829900 | 121 | 38 | 3.6 | - | ||
- | 1 | 5 Days | M70x2 | 135 | 5 | 4.122 | 70.5 | 5 | 84829900 | 127 | 38 | 3.8 | - | ||
- | 1 | 5 Days | M75x2 | 140 | 5 | 4.204 | 75.5 | 5 | 84829900 | 132 | 38 | 4 | - | ||
- | 1 | 5 Days | M80x2 | 146 | 5 | 4.518 | 80.5 | 5 | 84829900 | 137 | 38 | 4.2 | - | ||
- | 1 | 5 Days | M85x2 | 150 | 5 | 4.565 | 85.5 | 5 | 84829900 | 142 | 38 | 4.4 | - | ||
- | 1 | 5 Days | M90x2 | 156 | 5 | 5.061 | 90.5 | 5 | 84829900 | 147 | 38 | 4.7 | - | ||
- | 1 | 5 Days | M95x2 | 162 | 5 | 5.332 | 95.5 | 5 | 84829900 | 153 | 38 | 4.9 | - | ||
- | 1 | 5 Days | M100x2 | 166 | 6 | 5.426 | 100.5 | 5 | 84829900 | 158 | 38 | 5.1 | - | ||
- | 1 | 5 Days | M105x2 | 172 | 6 | 5.3 | 105.5 | 5 | 84829900 | 163 | 38 | 5.3 | - | ||
- | 1 | 5 Days | M110x2 | 178 | 6 | 5.93 | 110.5 | 5 | 84829900 | 169 | 38 | 5.6 | - | ||
- | 1 | 5 Days | M115x2 | 182 | 6 | 6.152 | 115.5 | 5 | 84829900 | 174 | 38 | 5.8 | - | ||
- | 1 | 5 Days | M120x2 | 188 | 6 | 6.371 | 120.5 | 5 | 84829900 | 179 | 38 | 6 | - | ||
- | 1 | 5 Days | M125x2 | 192 | 6 | 6.569 | 125.5 | 5 | 84829900 | 184 | 38 | 6.2 | - | ||
- | 1 | 5 Days | M130x2 | 198 | 6 | 6.702 | 130.5 | 5 | 84829900 | 190 | 38 | 6.4 | - | ||
- | 1 | 5 Days | M135x2 | 204 | 6 | 7.016 | 135.5 | 5 | 84879059 | 195 | 38 | 6.6 | - | ||
- | 1 | 5 Days | M140x2 | 208 | 7 | 6.6 | 140.5 | 5 | 84829900 | 200 | 38 | 6.8 | - | ||
- | 1 | 5 Days | M145x2 | 214 | 7 | 7.691 | 145.5 | 5 | 84879059 | 206 | 39 | 7.3 | - | ||
- | 1 | 5 Days | M150x2 | 220 | 7 | 8.004 | 150.5 | 5 | 84879059 | 211 | 39 | 7.5 | - | ||
- | 1 | 5 Days | M155x3 | 226 | 7 | 8.479 | 155.5 | 5 | 84829900 | 218 | 39 | 8.1 | - | ||
- | 1 | 5 Days | M160x3 | 232 | 7 | 8.93 | 160.5 | 6 | 84829900 | 224 | 40 | 8.6 | - | ||
- | 1 | 5 Days | M165x3 | 238 | 7 | 9.193 | 165.5 | 6 | 84829900 | 229 | 40 | 8.9 | - | ||
- | 1 | 5 Days | M170x3 | 244 | 7 | 9.3 | 170.5 | 6 | 84829900 | 235 | 41 | 9.4 | - | ||
- | 1 | 5 Days | M180x3 | 256 | 7 | 10 | 180.5 | 6 | 84829900 | 247 | 41 | 10.3 | - | ||
- | 1 | 5 Days | M190x3 | 270 | 8 | 12.062 | 191 | 7 | 84829900 | 259 | 42 | 11.5 | - | ||
- | 1 | 5 Days | M200x3 | 282 | 8 | 13.119 | 201 | 8 | 84829900 | 271 | 43 | 12.5 | - | ||
- | 1 | 5 Days | - | 288 | 8 | 13.575 | 207 | 8 | 84879059 | 276 | 43 | 12.8 | Tr205x4 | ||
- | 1 | 5 Days | - | 294 | 8 | 14.123 | 212 | 9 | 84879059 | 282 | 44 | 13.4 | Tr210x4 | ||
- | 1 | 5 Days | - | 300 | 8 | 14.67 | 217 | 9 | 84879059 | 287 | 44 | 13.7 | Tr215x4 | ||
- | 1 | 5 Days | - | 306 | 8 | 14.93 | 222 | 9 | 84829900 | 293 | 44 | 14.4 | Tr220x4 | ||
- | 1 | 5 Days | - | 312 | 8 | 15.74 | 227 | 9 | 84879059 | 300 | 45 | 15.2 | Tr225x4 | ||
- | 1 | 5 Days | - | 318 | 8 | 16.25 | 232 | 9 | 84829900 | 305 | 45 | 15.5 | Tr230x4 | ||
- | 1 | 5 Days | - | 326 | 8 | 17.828 | 237 | 10 | 84879059 | 311 | 46 | 16.2 | Tr235x4 | ||
- | 1 | 5 Days | - | 330 | 9 | 17.962 | 242 | 10 | 84829900 | 316 | 46 | 16.5 | Tr240x4 | ||
- | 1 | 5 Days | - | 342 | 9 | 19.08 | 252 | 10 | 84879059 | 329 | 46 | 17.6 | Tr250x4 | ||
- | 1 | 5 Days | - | 356 | 9 | 20.886 | 262 | 11 | 84879059 | 341 | 47 | 18.8 | Tr260x4 | ||
- | 1 | 5 Days | - | 368 | 9 | 22.498 | 272 | 12 | 84879059 | 352 | 48 | 19.8 | Tr270x4 | ||
- | 1 | 5 Days | - | 380 | 9 | 23.846 | 282 | 12 | 84829900 | 363 | 49 | 21.1 | Tr280x4 | ||
- | 1 | 5 Days | - | 390 | 9 | 24.652 | 292 | 13 | 84879059 | 375 | 49 | 22.4 | Tr290x4 | ||
- | 1 | 5 Days | - | 404 | 10 | 40 | 302 | 14 | 84829900 | 386 | 51 | 23.6 | Tr300x4 | ||
- | 1 | 5 Days | - | 416 | 10 | 41 | 312 | 14 | 84829900 | 397 | 52 | 24.9 | Tr310x5 | ||
- | 1 | 5 Days | - | 428 | 10 | 44.2 | 322 | 14 | 84829900 | 409 | 53 | 26.3 | Tr320x5 | ||
- | 1 | 5 Days | - | 438 | 10 | 45.4 | 332 | 14 | 84879059 | 419 | 53 | 27 | Tr330x5 | ||
- | 1 | 5 Days | - | 450 | 10 | 42.5 | 342 | 14 | 84829900 | 430 | 54 | 28.4 | Tr340x5 | ||
- | 1 | 5 Days | - | 456 | 10 | 48.4 | 347 | 14 | 84879059 | 436 | 54 | 29.4 | Tr345x5 | ||
- | 1 | 5 Days | - | 464 | 10 | 50.66 | 352 | 14 | 84879059 | 442 | 56 | 29.9 | Tr350x5 | ||
- | 1 | 5 Days | - | 472 | 10 | 50.866 | 362 | 15 | 84829900 | 455 | 56 | 31.3 | Tr360x5 | ||
- | 1 | 5 Days | - | 482 | 11 | 43.1 | 367 | 15 | 84879059 | 460 | 57 | 31.7 | Tr365x5 | ||
- | 1 | 5 Days | - | 486 | 11 | 53.5 | 372 | 16 | 84879059 | 466 | 57 | 32.8 | Tr370x5 | ||
- | 1 | 5 Days | - | 498 | 11 | 56.1 | 382 | 16 | 84829900 | 476 | 58 | 33.5 | Tr380x5 | ||
- | 1 | 5 Days | - | 504 | 11 | 50 | 387 | 16 | 84879059 | 483 | 58 | 34.7 | Tr385x5 | ||
- | 1 | 5 Days | - | 522 | 11 | 61 | 402 | 17 | 84829900 | 499 | 60 | 36.7 | Tr400x5 | ||
- | 1 | 5 Days | - | 534 | 11 | 62.75 | 412 | 17 | 84879059 | 510 | 61 | 38.3 | Tr410x5 | ||
- | 1 | 5 Days | - | 546 | 11 | 66.16 | 422 | 17 | 84829900 | 522 | 61 | 40 | Tr420x5 | ||
- | 1 | 5 Days | - | 556 | 11 | 67 | 432 | 17 | 84879059 | 532 | 62 | 40.8 | Tr430x5 | ||
- | 1 | 5 Days | - | 566 | 12 | 68 | 442 | 17 | 84829900 | 543 | 62 | 42.5 | Tr440x5 | ||
- | 1 | 5 Days | - | 580 | 12 | 74 | 452 | 17 | 84879059 | 554 | 64 | 44.1 | Tr450x5 | ||
- | 1 | 5 Days | - | 590 | 12 | 75 | 462 | 17 | 84829900 | 565 | 64 | 45.1 | Tr460x5 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — country of origin | DE |
---|
Configure
Basic Attributes
Thread Nominal M
Shoulder dimension d3(mm)
B1(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
Max. stroke(mm)
Customs tariff — item number
Bore diameter d2(mm)
Width B(mm)
Piston area mm²
Thread
Type
Filter by standard shipping days
Optional Attributes