Configure
  • Type
    • Est. shipping days
      • All
      • Within 5 working days
      • Within 6 working days
      • Within 19 working days
      • Within 43 working days
      • Within 94 working days

    SKF Precision Shaft Nuts with Retaining Pins KMT

    Part number:

    Still undefined. 31 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Thread Nominal M

    Shoulder dimension d3

    (mm)

    Customs tariff — weight

    (kg)

    Groove depth t

    (mm)

    Shoulder dimension d1

    (mm)

    Threaded pin width across flats

    Static axial load

    (kN)

    Groove width a

    (mm)

    Shoulder dimension d4

    (mm)

    Tightening torque

    (Nm)

    External diameter M

    (mm)

    Width B

    (mm)

    Suitable wrench

    External diameter D

    (mm)

    Minimum order quantity
    M10x0.75
    23
    0.044
    2
    21
    M5
    35
    4
    11
    4.5
    24
    14
    HN2/3
    28
    1 pieces
    M12x1
    25
    0.05
    2
    23
    M5
    40
    4
    13
    4.5
    27
    14
    HN3
    30
    1 pieces
    M15x1
    28
    0.065
    2
    26
    M5
    60
    4
    16
    4.5
    30
    16
    HN4
    33
    1 pieces
    M17x1
    33
    0.094
    2
    29
    M6
    80
    5
    18
    8
    34
    18
    HN4
    37
    1 pieces
    M20x1
    35
    0.107
    2
    32
    M6
    90
    5
    21
    8
    36
    18
    HN5
    40
    1 pieces
    M25x1.5
    39
    0.131
    2
    36
    M6
    130
    5
    26
    8
    41
    20
    HN5
    44
    1 pieces
    M30x1.5
    44
    0.153
    2
    41
    M6
    160
    5
    32
    8
    46
    20
    HN6
    49
    1 pieces
    M35x1,5
    49
    0.185
    2
    46
    M6
    190
    5
    38
    8
    50
    22
    HN7
    54
    1 pieces
    M40x1.5
    59
    0.279
    2.5
    54
    M8
    210
    6
    42
    18
    60
    22
    HN8/9
    65
    1 pieces
    M45x1,5
    64
    0.346
    2.5
    60
    M8
    240
    6
    48
    18
    65
    22
    HN9/10
    70
    1 pieces
    M50x1,5
    68
    0.383
    3
    64
    M8
    300
    7
    52
    18
    70
    25
    HN10/11
    75
    1 pieces
    M55x2
    78
    0.523
    3
    74
    M8
    340
    7
    58
    18
    80
    25
    HN12/13
    85
    1 pieces
    M60x2
    82
    0.585
    3.5
    78
    M8
    380
    8
    62
    18
    85
    26
    HN13
    90
    1 pieces
    M65x2
    87
    0.686
    3.5
    83
    M8
    460
    8
    68
    18
    90
    28
    HN14
    95
    1 pieces
    M70x2
    92
    0.72
    3.5
    88
    M8
    490
    8
    72
    18
    95
    28
    HN15
    100
    1 pieces
    M75x2
    97
    0.756
    3.5
    93
    M8
    520
    8
    77
    18
    100
    28
    HN15/16
    105
    1 pieces
    M80x2
    100
    0.91
    3.5
    98
    M8
    620
    8
    83
    18
    -
    32
    HN16/17
    110
    1 pieces
    M85x2
    110
    1.17
    4
    107
    M10
    650
    10
    88
    35
    -
    32
    HN17/18
    120
    1 pieces
    M90x2
    115
    1.216
    4
    112
    M10
    680
    10
    93
    35
    -
    32
    HN18/19
    125
    1 pieces
    M95x2
    120
    1.239
    4
    117
    M10
    710
    10
    98
    35
    -
    32
    HN19/20
    130
    1 pieces
    M100x2
    125
    1.373
    4
    122
    M10
    740
    10
    103
    35
    -
    32
    HN20
    135
    1 pieces
    M110x2
    134
    1.478
    4
    132
    M10
    800
    10
    112
    35
    -
    32
    HN22
    145
    1 pieces
    M120x2
    144
    1.584
    4
    142
    M10
    860
    10
    122
    35
    -
    32
    TMFN23-30
    155
    1 pieces
    M130x2
    154
    1.7
    5
    152
    M10
    920
    12
    132
    35
    -
    32
    TMFN23-30
    165
    1 pieces
    M140x2
    164
    1.78
    6
    162
    M10
    980
    14
    142
    35
    -
    32
    TMFN23-30
    175
    1 pieces
    M150x2
    174
    1.854
    6
    172
    M10
    1.040
    14
    152
    35
    -
    32
    TMFN23-30
    185
    1 pieces
    M160x3
    184
    2.086
    6
    182
    M10
    1.100
    14
    162
    35
    -
    32
    TMFN30-40
    195
    1 pieces
    M170x3
    192
    2.18
    6
    192
    M10
    1.160
    14
    172
    35
    -
    32
    TMFN30-40
    205
    1 pieces
    M180x3
    204
    2.363
    7
    202
    M10
    1.220
    16
    182
    35
    -
    32
    TMFN30-40
    215
    1 pieces
    M190x3
    214
    2.4
    7
    212
    M10
    1.280
    16
    192
    35
    -
    32
    TMFN30-40
    225
    1 pieces
    M200x3
    224
    2.63
    8
    222
    M10
    1.340
    18
    202
    35
    -
    32
    TMFN30-40
    235
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    67.48 €
    ( 80.30 € )
    5 working days
    67.65 €
    ( 80.50 € )
    5 working days
    75.25 €
    ( 89.55 € )
    5 working days
    50.74 €
    ( 60.38 € )
    5 working days
    51.91 €
    ( 61.77 € )
    5 working days
    53.11 €
    ( 63.20 € )
    5 working days
    54.42 €
    ( 64.76 € )
    6 working days
    57.05 €
    ( 67.89 € )
    5 working days
    60.34 €
    ( 71.80 € )
    5 working days
    63.62 €
    ( 75.71 € )
    5 working days
    77.32 €
    ( 92.01 € )
    5 working days
    89.05 €
    ( 105.97 € )
    5 working days
    93.66 €
    ( 111.46 € )
    5 working days
    102.85 €
    ( 122.39 € )
    5 working days
    113.89 €
    ( 135.53 € )
    5 working days
    116.66 €
    ( 138.83 € )
    5 working days
    129.08 €
    ( 153.61 € )
    5 working days
    155.71 €
    ( 185.29 € )
    5 working days
    169.09 €
    ( 201.22 € )
    5 working days
    192.88 €
    ( 229.53 € )
    5 working days
    185.42 €
    ( 220.65 € )
    5 working days
    209.03 €
    ( 248.75 € )
    5 working days
    223.77 €
    ( 266.29 € )
    43 working days
    283.86 €
    ( 337.79 € )
    5 working days
    324.14 €
    ( 385.73 € )
    94 working days
    341.46 €
    ( 406.34 € )
    19 working days
    396.85 €
    ( 472.25 € )
    5 working days
    416.46 €
    ( 495.59 € )
    5 working days
    441.82 €
    ( 525.77 € )
    5 working days
    511.37 €
    ( 608.53 € )
    5 working days
    527.20 €
    ( 627.37 € )
    5 working days

    More Information

    Basic information

    [Specifications]
    ・External diameter D(mm): 24-100
    ・Width B(mm): 14-32

    Precision lock nuts with locking pins.

    [Features]
    ・Can be adjusted to compensate for slight angular deviations
    ・Reusable
    ・Simple to install and remove
    ・For shaft threads without keyways
    ・Designed for frequent installation and removal
    ・High axial load capacity