INA Single-Row Needle Roller Cage Assemblies

INA Single-Row Needle Roller Cage Assemblies
[Specifications]
・Internal diameter d(mm): 3~195
・External diameter D(mm): 6~205

Radial needle roller and cage assemblies can support high radial loads and allow high speeds. They combine the load carrying capacity advantages of full complement needle roller bearing arrangements with the speed advantages of a cage bearing and are easy to mount.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0000025346063
0000035577063
0000046426063
0000111426063
0000111696063
0000112746063
0000170436063
0000174266063
0000175826063
0000239306063
0000240586063
0000240746063
0000240906063
0000241396063
0000241556063
0000241716063
0000241986063
0000297776063
0000312596063
0000366686063
0000385046063
0000385476063
0000385716063
0000385806063
0000386016063
0000386106063
0000406066063
0000504316063
0000512926063
0000710136063
0000719866063
0000732296063
0000753536063
0000777126063
0000842986063
0000843106063
0000886176063
0000886506063
0000926906063
0000939806063
0000941026063
0000942426063
0000943406063
0000952496063
0001015406063
0001303386063
0001567106063
0001762066063
0001762226063
0001762306063
0001762496063
0001762576063
0001762656063
0001762736063
0001809126063
0001822736063
0001822816063
0001823116063
0001823466063
0001823546063
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dynamic base loads
(kN)
Static base loads
(kN)
Customs tariff — item number Fatigue limit load Pu
(kN)
Width B
(mm)
Cage designation Ref. speed rpm Internal diameter d
(mm)
External diameter D
(mm)
Limiting speed in rpm Cage material Customs tariff — weight Product code

7.25 €

1 5 Days 19.935.5848299004.517-7,900323714,200Sheet steel0.019K32X37X17

26.69 €

1 5 Days 66848482500011.132-6,700324612,600Sheet steel0.121K32X46X32

8.89 €

1 5 Days 20.123.4848299003.0515Cage made of glass fiber-reinforced polyamide 6610,200223018,800Resin0.018K22X30X15-TV

2.29 €

1 5 Days 1.430.97848299000.1097Cage made of glass fiber-reinforced polyamide 6675,0003647,000Resin0.4K3X6X7-TV

2.45 €

1 5 Days 1.741.27848299000.1457Cage made of glass fiber-reinforced polyamide 6659,0004742,500Resin0K4X7X7-TV

2.97 €

1 5 Days 3.954.1848299000.5610Cage made of glass fiber-reinforced polyamide 6631,00081132,500Resin0.001K8X11X10-TV

124.03 €

1 5 Days 782198482400029.530-2,7501101184,300Sheet steel0.229K110X118X30

291.45 €

1 5 Days 152510848299006346-1,9701601702,950Sheet steel0.598K160X170X46

487.95 €

1 5 Days 133450848299005137-1,7601952052,450Sheet steel0.62K195X205X37

2.72 €

1 5 Days 2.62.28848299000.2858Cage made of glass fiber-reinforced polyamide 6641,0006936,500Resin0.007K6X9X8-TV

3.52 €

1 5 Days 5.86848299000.7210Cage made of glass fiber-reinforced polyamide 6623,500101429,000Resin0.002K10X14X10-TV

3.14 €

1 5 Days 6.27.8848299001.0613Cage made of glass fiber-reinforced polyamide 6624,400101329,500Resin0.002K10X13X13-TV

2.92 €

1 5 Days 4.755.5848299000.7510Cage made of glass fiber-reinforced polyamide 6624,900101329,500Resin0.002K10X13X10-TV

3.14 €

1 5 Days 4.55848299000.6810Cage made of glass fiber-reinforced polyamide 6627,50091231,000Resin0.001K9X12X10-TV

3.17 €

1 5 Days 5.15.8848299000.7913Cage made of glass fiber-reinforced polyamide 6630,50081132,500Resin0.002K8X11X13-TV

2.97 €

1 5 Days 3.653.6848299000.48510Cage made of glass fiber-reinforced polyamide 6635,00071034,500Resin0.001K7X10X10-TV

2.77 €

1 5 Days 3.353.15848299000.4210Cage made of glass fiber-reinforced polyamide 6640,0006936,500Resin0.001K6X9X10-TV

2.77 €

1 5 Days 32.65848299000.3510Cage made of glass fiber-reinforced polyamide 6647,0005839,000Resin0.001K5X8X10-TV

2.75 €

1 5 Days 2.351.92848299000.2378Cage made of glass fiber-reinforced polyamide 6648,0005839,000Resin0.001K5X8X8-TV

25.32 €

1 5 Days 3570848240009.818-4,65058658,000Sheet steel0.052K58X65X18

24.03 €

1 5 Days 531118482990015.225-4,35060687,700Sheet steel0.089K60X68X25

23.68 €

1 5 Days 43.585848299001120-4,40060687,700Sheet steel0.071K60X68X20

17.29 €

1 5 Days 35.570848299009.818-4,75055628,400Sheet steel0.052K55X62X18

14.09 €

1 5 Days 33.563848299008.818-5,20050579,200Sheet steel0.048K50X57X18

14.17 €

1 5 Days 31.557848299007.918-5,700455210,100Sheet steel0.052K45X52X18

8.89 €

1 5 Days 19.628.5848299003.617-9,600253117,500Sheet steel0.019K25X31X17

12.29 €

1 5 Days 3659848299007.520-6,100404811,100Sheet steel0.049K40X48X20

3.77 €

1 5 Days 8.210.1848299001.3213-17,700141825,000Sheet steel0.007K14X18X13

4.06 €

1 5 Days 8.510.9848299001.4213-16,600151924,300Sheet steel0.007K15X19X13

7.89 €

1 5 Days 21.129848299003.920-11,400202620,900Sheet steel0.019K20X26X20

7.45 €

1 5 Days 19.424.3848299003.321-14,400152123,600Sheet steel0.016K15X21X21

9.25 €

1 5 Days 2638.5848299005.318-8,000303714,600Sheet steel0.03K30X37X18

6.32 €

1 5 Days 19.733.5848299004.2517-8,700283316,100Sheet steel0.017K28X33X17

7.89 €

1 5 Days 30.559848299008.527-8,100303515,100Sheet steel0.03K30X35X27

6.25 €

1 5 Days 16.228848299003.613-7,500354013,100Sheet steel0.016K35X40X13

6.55 €

1 5 Days 20.838.5848240004.917-7,400354013,100Sheet steel0.021K35X40X17

16.25 €

1 5 Days 1836.5848299004.612-5,40052579,000Sheet steel0.021K52X57X12

8.94 €

1 5 Days 2548.5848299006.727Cage made of glass fiber-reinforced polyamide 667,900354013,100Resin0.022K35X40X27-TV

7.08 €

1 5 Days 22.443848299005.517-6,900374212,400Sheet steel0.023K37X42X17

12.29 €

1 5 Days 4969848299009.230-7,500304014,000Sheet steel0.073K30X40X30

8.65 €

1 5 Days 17.632.5848299004.213-6,600404511,500Sheet steel0.018K40X45X13

9.12 €

1 5 Days 17.833.5848299004.3513-6,400424711,000Sheet steel0.019K42X47X13

4.69 €

1 5 Days 11.315.6848299002.0417-16,200151924,300Sheet steel0.009K15X19X17

4.29 €

1 5 Days 10.814.4848299001.8917-17,300141825,000Sheet steel0.009K14X18X17

5.66 €

1 5 Days 15.324.2848299003.113-8,900283316,100Sheet steel0.013K28X33X13

7.77 €

1 5 Days 14.417.9848299002.3313-11,600202620,900Sheet steel0.012K20X26X13

2.75 €

1 5 Days 2.852.65848299000.338Cage made of glass fiber-reinforced polyamide 6636,00071034,500Resin0.001K7X10X8-TV

5.35 €

1 5 Days 9.212.7848299001.6513-14,200182222,400Sheet steel0.008K18X22X13

4.69 €

1 5 Days 9.814.3848299001.8613-12,800202421,300Sheet steel0.009K20X24X13

5.40 €

1 5 Days 10.115.1848299001.9713-12,300212520,900Sheet steel0.01K21X25X13

4.89 €

1 5 Days 10.415.9848299002.0813-11,800222620,400Sheet steel0.01K22X26X13

7.52 €

1 5 Days 1117.6848299002.2913-10,800242818,800Sheet steel0.011K24X28X13

5.17 €

1 5 Days 11.318.4848299002.413-10,400252918,100Sheet steel0.011K25X29X13

6.74 €

1 5 Days 11.619.2848299002.513-10,100263017,500Sheet steel0.012K26X30X13

8.62 €

1 5 Days 20.227848299003.5520-12,400182421,800Sheet steel0.019K18X24X20

5.86 €

1 5 Days 14.926848299003.4517-10,200252918,100Sheet steel0.016K25X29X17

8.83 €

1 5 Days 14.525848299003.317-10,600242818,800Sheet steel0.014K24X28X17

7.12 €

1 5 Days 13.722.784829900317-11,500222620,400Sheet steel0.013K22X26X17

5.17 €

1 5 Days 12.920.4848299002.6517-12,500202421,300Sheet steel0.012K20X24X17

5.17 €

1 5 Days 12.519.2848299002.517-13,200192321,800Sheet steel0.011K19X23X17

Loading...

Basic information

Design Needle roller and cage assembly Bore shape Cylindrical Number of rows 1
Model series K.. Customs tariff — weight unit kg Customs tariff — weight per 1
Customs tariff — country of origin DE

Tech Support