Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
230RALT20-XL-FA125.8
Bearing Unit, Type | Round Flange Type | Shaft Bore Dia. d(mm) | 20 | Unit Body Material | Steel Plate |
---|---|---|---|---|---|
Customs tariff goods number | 84832000 | Method of fixing | Eccentric locking collar | Number of fixing holes | 2 |
Customs tariff weight(kg) | 0.17 | Customs tariff weight unit | kg | Unit code | FLAN42-LST-FA125 (2 pieces) |
Hole shape | cylindrical | Unit material | Sheet steel/Corrotect coating | Model | oval |
Bearing code | RALE20-XL-NPP-B | Model series | RALT.. | Relubrication possible yes/no | no |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is INA Two-Bolt Square Flange Units, Sheet Steel, Eccentric Locking Collar, Lightweight Series, P Seal, part number 230RALT20-XL-FA125.8.
You can find the detail information about specifications and dimensions on part number 230RALT20-XL-FA125.8.