INA Two-Bolt Square Flange Units, Gray Cast Iron, Centering Piece, Eccentric Locking Collar, R Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008299940000
0008316620000
0008316700000
0008316890000
0008316970000
0008317190000
0008317270000
0008317350000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
Housing d3 max.
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Bearing code A2
(mm)
U
(mm)
V
(mm)
Width/diameter of fixing hole N
(mm)
Z
(mm)
Product code

72.06 €

1 5 Days 40325001980056.5CJTZ08581.72172143.5GG.CJTZ0830.510513GE40-KRR-B2054.910514100RCJTZ40-XL

40.98 €

1 Quote 2012800650043.7CJTZ04330.61112.590GG.CJTZ0431.760.510GE20-KRR-B1945.660.511.555RCJTZ20-XL

45.80 €

1 5 Days 2514000780044.5CJTZ0537.50.7612499GG.CJTZ0526.57012GE25-KRR-B1945.97011.560RCJTZ25-XL

54.94 €

1 5 Days 30195001130048.5CJTZ06440.98142116.5GG.CJTZ06268312GE30-KRR-B1747.18311.580RCJTZ30-XL

-

1 5 Days 35255001530051.3CJTZ07511.27155130GG.CJTZ0726.59412.5GE35-KRR-B1749.3941490RCJTZ35-XL

83.94 €

1 5 Days 45325002040056.5CJTZ09631.95180148.5GG.CJTZ093111113GE45-KRR-B2054.911114105RCJTZ45-XL

90.31 €

1 5 Days 50350002320062.8CJTZ10692.32190157GG.CJTZ103511613GE50-KRR-B2462.111614105RCJTZ50-XL

126.75 €

1 5 Days 60520003600077.9CJTZ12843.9238202GG.CJTZ124213816GE60-KRR-B3076.813818130RCJTZ60-XL

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model oval
Model series RCJTZ.. Thread M6 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support