INA Two-Bolt Square Flange Units, Gray Cast Iron, Grub Screws in the Inner Ring, P Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0009482920000
0009509200000
0009509390000
0009509550000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Housing Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Bearing code Protection cap A2
(mm)
U
(mm)
B
(mm)
V
(mm)
Width/diameter of fixing hole N
(mm)
Product code

24.98 €

1 5 Days 20128006600CJT040.45411290GG.CT04-N286110GAY20-NPP-BKASK041937256111.5PCJTY20-XL-N

39.74 €

1 5 Days 352550015300CJT071.05155116.5GG.CT07-N30.59212.5GAY35-NPP-BKASK072146.4534.959214PCJTY35-XL-N

28.68 €

1 5 Days 25140007800CJT050.5512499GG.CT05-N26.57011GAY25-NPP-BKASK051938.5277011.5PCJTY25-XL-N

45.63 €

1 5 Days 403250019800CJT081.4172143.5GG.CT08-N34.510513GAY40-NPP-BKASK082452.9539.9510514PCJTY40-XL-N

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model oval
Model series PCJTY.. Thread M6 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support