INA Two-Bolt Square Flange Units, Gray Cast Iron, Eccentric Locking Collar, P Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008313440000
0008313520000
0008313600000
0008313790000
0008313950000
0008314170000
0008315730000
0008315810000
0008316030000
0008316110000
0008830690000
0008938380000
0096436130000
0096436800000
0096437290000
0096437530000
0096437960000
0096438260000
0096438420000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
Housing d3 max.
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Bearing code Model series Protection cap A2
(mm)
U
(mm)
V
(mm)
Width/diameter of fixing hole N
(mm)
Product code

27.66 €

1 5 Days 2012800660031GLCTE04330.4790.571.4GG.GLCTE04-E-66.517GRAE20-NPP-BGLCTE..-9.533-9GLCTE20-XL

31.08 €

1 5 Days 2514000780031GLCTE0537.50.479776.2GG.GLCTE05-E-7117.5GRAE25-NPP-BGLCTE..-9.933.4-9GLCTE25-XL

36.95 €

1 5 Days 30195001130035.8GLCTE06440.75112.590.5GG.GLCTE06-E-8420.5GRAE30-NPP-BGLCTE..-11.438.1-11.5GLCTE30-XL

43.42 €

1 5 Days 35255001530039GLCTE07511.02126100GG.GLCTE07-9422GRAE35-NPP-BGLCTE..-12.441.8-11.5GLCTE35-XL

26.26 €

1 5 Days 159800475028.6CFT03280.349976.5GG.CFT0318579.5GRAE15-NPP-BPCFT..--32.15711.5PCFT15-XL

27.66 €

1 5 Days 2012800660031CFT04330.3911290GG.CFT0417.56110GRAE20-NPP-BPCFT..--346111.5PCFT20-XL

31.31 €

1 5 Days 2514000780031CFT0537.50.5512499GG.CFT05207011GRAE25-NPP-BPCFT..--367011.5PCFT25-XL

37.15 €

1 5 Days 30195001130035.8CFT06440.77142116.5GG.CFT0622.38012GRAE30-NPP-BPCFT..--408011.5PCFT30-XL

43.69 €

1 5 Days 35255001530039CFT07511.06155130GG.CFT07259212.5GRAE35-NPP-BPCFT..--44.99214PCFT35-XL

50.91 €

1 5 Days 40325001980043.8CFT08581.45172143.5GG.CFT0828.810513GRAE40-NPP-BPCFT..--5110514PCFT40-XL

60.65 €

1 5 Days 45325002040043.8CJT09631.79180148.5GG.CJT09-N3511114GRAE45-NPP-BPCJT..-2456.711114PCJT45-XL

50.63 €

1 5 Days 40325001980043.8GLCTE08581.27150119GG.GLCTE08-10024GRAE40-NPP-BGLCTE..-13.546.3-14GLCTE40-XL

25.14 €

1 5 Days 2012800660031CJT04330.4411290GG.CJT04-N286110GRAE20-NPP-BPCJT..KASK041942.56111.5PCJT20-XL-N
-

28.46 €

1 5 Days 2514000780031-37.50.5812499GG.CJT05-N26.57011GRAE25-NPP-BPCJT..KASK051942.57011.5-

33.77 €

1 5 Days 30195001130035.8CJT06440.83142116.5GG.CJT06-N298011.5GRAE30-NPP-BPCJT..KASK062046.78011.5PCJT30-XL-N

39.72 €

1 5 Days 35255001530039CJT07511.13155130GG.CJT07-N30.59212.5GRAE35-NPP-BPCJT..KASK072150.59214PCJT35-XL-N

50.91 €

1 5 Days 40325001980043.8CJT08581.57172143.5GG.CJT08-N34.510514GRAE40-NPP-BPCJT..KASK082456.710514PCJT40-XL-N

68.22 €

1 5 Days 50350002320043.8CJT10691.97190157GG.CJT10-N3911618GRAE50-NPP-BPCJT..KASK102860.711618PCJT50-XL-N

109.02 €

1 5 Days 60520003600053.1CJT12843.48238202GG.CJT12-N4613818GRAE60-NPP-BPCJT..KASK123473.613818PCJT60-XL-N

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model oval
Thread M6 Relubrication possible yes/no yes Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support