Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0008905100000 |
0008905290000 |
0008905450000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Housing | Customs tariff weight (kg) | S (mm) | Center hole distance J (mm) | Unit code | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Bearing code | A2 (mm) | U (mm) | B (mm) | V (mm) | Width/diameter of fixing hole N (mm) | Z (mm) | Customs tariff country of origin | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.65 € | 1 | 5 Days | 25 | 21600 | 14900 | CCJ05 | 0.89 | 2.4 | 70 | GG.CCJ05 | 22.1 | 95 | 12 | G5205-2RS-N | 11.7 | 26.7 | 30 | 64 | 11.5 | 52 | SK | PCCJ25 | |||
82.62 € | 1 | 5 Days | 30 | 30000 | 21400 | CCJ06 | 1.12 | 3.2 | 82.5 | GG.CCJ06 | 24 | 108 | 12 | G5206-2RS-N | 13 | 29.7 | 34 | 76 | 11.5 | 62 | DE | PCCJ30 | |||
116.51 € | 1 | 5 Days | 40 | 50000 | 38000 | CCJ08 | 2.01 | 3.2 | 101.5 | GG.CCJ08 | 28 | 130 | 14 | G5208-2RS-N | 15 | 33.7 | 38 | 98 | 14 | 80 | DE | PCCJ40 |
Loading...
Bearing Unit, Type | Square Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Precision fit | Number of fixing holes | 4 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Unit material | Gray cast iron | Model | square |
Model series | PCCJ.. | Thread | M6 | Relubrication possible yes/no | yes |
Customs tariff weight per | 1 |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Housing
Customs tariff weight(kg)
S(mm)
Center hole distance J(mm)
Unit code
Unit width A(mm)
Unit length L(mm)
A1(mm)
Bearing code
A2(mm)
U(mm)
B(mm)
V(mm)
Width/diameter of fixing hole N(mm)
Z(mm)
Customs tariff country of origin
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes