Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0008487000000 |
0008487270000 |
0008487350000 |
0008487430000 |
0008487780000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Housing | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | S1 (mm) | H2 (mm) | Unit width A (mm) | N1 (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | Protection cap | B (mm) | Width/diameter of fixing hole N (mm) | Customs tariff country of origin | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 51.55 € | 1 | 5 Days | 30 | 19500 | 11300 | - | 1.11 | 82 | 429 | GLE30-KRR-B | 22 | 19.5 | 14 | 22 | 158 | 25 | 82 | GG.ASE06-N | KASK06 | 36.5 | 22 | SK | - | ||
- | - | 1 | 5 Days | 40 | 32500 | 19800 | - | 1.79 | 99 | 492 | GLE40-KRR-B | 27 | 32.5 | 14 | 26 | 179 | 30 | 99 | GG.ASE/AK08-N | KASK08 | 42.9 | 26 | SK | - | ||
80.28 € | 1 | 5 Days | 45 | 32500 | 20400 | ASE09 | 2.13 | 107 | 54 | GLE45-KRR-B | 25.5 | 32.5 | 14 | 29 | 192 | 32 | 107 | GG.ASE09 | - | 42.9 | 29 | DE | RASEL45-XL | |||
- | 91.89 € | 1 | 5 Days | 50 | 35000 | 23200 | - | 2.6 | 115 | 572 | GLE50-KRR-B | 30.2 | 35 | 18 | 23 | 200 | 34 | 115 | GG.ASE10-N | KASK10 | 49.2 | 23 | SK | - | ||
- | 160.02 € | 1 | 5 Days | 60 | 52000 | 36000 | - | 4.43 | 140 | 699 | GLE60-KRR-B | 37.3 | 52 | 18 | 28 | 240 | 42 | 140 | GG.ASE12-N | KASK12 | 61.9 | 28 | DE | - |
Loading...
Bearing Unit, Type | Pillow Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Keyway | Number of fixing holes | 2 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Unit material | Gray cast iron | Model | cylindrical |
Model series | RASEL.. | Thread | M6 | Lubrication hole Q | M6 |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Housing
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
Unit code
S1(mm)
H2(mm)
Unit width A(mm)
N1(mm)
Unit length L(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
Bearing code
Protection cap
B(mm)
Width/diameter of fixing hole N(mm)
Customs tariff country of origin
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes