HYDAC Pressure Switch EDS 300

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
906182
906187
906226
906274
906304
906320
906321
906322
906423
906432
906451
906467
906471
906480
906485
906576
906769
906867
906872
907112
907120
907123
907203
907204
907272
907284
907285
907288
907289
907733
907772
907916
907918
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum operating pressure
(bar)
Type code Customs tariff weight
(kg)
Pressure stage bar Electrical connection Outputs

563.08 €

1 5 Days 32EDS 345-1-016-0000.2216Device plug 3-pin + PE, EN175301-803 (DIN 43650)1 switching output

678.46 €

1 5 Days 32EDS 344-3-016-0000.26516Device plug 4-pin binder series 714 M181 switching output and 1 analog output

563.08 €

1 5 Days 500EDS 345-1-250-0000.36250Device plug 3-pin + PE, EN175301-803 (DIN 43650)1 switching output

612.31 €

1 Quote 32EDS 344-2-016-0000.26516Device plug 4-pin binder series 714 M182 switching outputs

563.08 €

1 5 Days 800EDS 345-1-400-0000.37400Device plug 3-pin + PE, EN175301-803 (DIN 43650)1 switching output

612.31 €

1 5 Days 1000EDS 344-2-600-0000.367600Device plug 4-pin binder series 714 M182 switching outputs

612.31 €

1 5 Days 500EDS 344-2-250-0000.267250Device plug 4-pin binder series 714 M182 switching outputs

678.46 €

1 5 Days 500EDS 344-3-250-0000.35250Device plug 4-pin binder series 714 M181 switching output and 1 analog output

612.31 €

1 5 Days 800EDS 344-2-400-0000.4400Device plug 4-pin binder series 714 M182 switching outputs

612.31 €

1 5 Days 200EDS 344-2-100-0000.339100Device plug 4-pin binder series 714 M182 switching outputs

678.46 €

1 17 Days 800EDS 344-3-400-0000.266400Device plug 4-pin binder series 714 M181 switching output and 1 analog output

678.46 €

1 5 Days 200EDS 344-3-100-0000.22100Device plug 4-pin binder series 714 M181 switching output and 1 analog output

678.46 €

1 5 Days 1000EDS 344-3-600-0000.265600Device plug 4-pin binder series 714 M181 switching output and 1 analog output

563.08 €

1 5 Days 1000EDS 345-1-600-0000.362600Device plug 3-pin + PE, EN175301-803 (DIN 43650)1 switching output

678.46 €

1 5 Days 80EDS 344-3-040-0000.2240Device plug 4-pin binder series 714 M181 switching output and 1 analog output

563.08 €

1 5 Days 80EDS 345-1-040-0000.2140Device plug 3-pin + PE, EN175301-803 (DIN 43650)1 switching output

678.46 €

1 5 Days 32EDS 346-3-016-0000.2516Device plug M12x1, 4-pin1 switching output and 1 analog output

563.08 €

1 5 Days 200EDS 346-1-100-0000.22100Device plug M12x1, 4-pin1 switching output

612.31 €

1 5 Days 500EDS 346-2-250-0000.36250Device plug M12x1, 4-pin2 switching outputs

867.69 €

1 5 Days 800EDS 347-4-400-S000.22400DIN 43651 /6p + PE2 switching outputs and 1 analog output

563.08 €

1 5 Days 500EDS 346-1-250-0000.36250Device plug M12x1, 4-pin1 switching output

563.08 €

1 5 Days 800EDS 346-1-400-0000.36400Device plug M12x1, 4-pin1 switching output

678.46 €

1 5 Days 500EDS 346-3-250-0000.36250Device plug M12x1, 4-pin1 switching output and 1 analog output

678.46 €

1 5 Days 800EDS 346-3-400-0000.36400Device plug M12x1, 4-pin1 switching output and 1 analog output

612.31 €

1 5 Days 32EDS 346-2-016-0000.25716Device plug M12x1, 4-pin2 switching outputs

612.31 €

1 5 Days 80EDS 346-2-040-0000.2240Device plug M12x1, 4-pin2 switching outputs

612.31 €

1 5 Days 800EDS 346-2-400-0000.3400Device plug M12x1, 4-pin2 switching outputs

678.46 €

1 5 Days 200EDS 346-3-100-0000.22100Device plug M12x1, 4-pin1 switching output and 1 analog output

678.46 €

1 5 Days 1000EDS 346-3-600-0000.22600Device plug M12x1, 4-pin1 switching output and 1 analog output

706.15 €

1 5 Days 500EDS 348-5-250-0000.36250Device plug M12x1, 5-pin2 switching outputs and 1 analog output

706.15 €

1 5 Days 800EDS 348-5-400-0000.36400Device plug M12x1, 5-pin2 switching outputs and 1 analog output

706.15 €

1 5 Days 32EDS 348-5-016-0000.2816Device plug M12x1, 5-pin2 switching outputs and 1 analog output

706.15 €

1 5 Days 200EDS 348-5-100-0000.36100Device plug M12x1, 5-pin2 switching outputs and 1 analog output

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Voltage V/Hz DC voltage 20 to 32 V Type EDS 300
Connection G1/4 A DIN 3852 (outer) Customs tariff weight per 1 Customs tariff article number 90262020
Customs tariff country of origin DE Sealing material FPM

Tech Support