Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
820920859 |
920563 |
920770 |
920794 |
920857 |
920861 |
920862 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum operating pressure (bar) | Type code | Customs tariff weight (kg) | Pressure stage bar | Outputs | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|---|
335.38 € | 1 | 5 Days | 200 | EDS 8446-1-0100-000 | 0 | 100 | 1 switching output | 90262020 | ||
335.38 € | 1 | 5 Days | 800 | EDS 8446-1-0400-000 | 0.055 | 400 | 1 switching output | 90262020 | ||
361.54 € | 1 | 5 Days | 80 | EDS 8446-2-0025-000 | 0 | 25 | 2 switching outputs | 90262080 | ||
361.54 € | 1 | 5 Days | 800 | EDS 8446-2-0400-000 | 0.055 | 400 | 2 switching outputs | 90262020 | ||
335.38 € | 1 | 35 Days | 80 | EDS 8446-1-0040-000 | 0 | 40 | 1 switching output | 90262020 | ||
361.54 € | 1 | 5 Days | 500 | EDS 8446-2-0250-000 | 0.055 | 250 | 2 switching outputs | 90262020 | ||
335.38 € | 1 | 5 Days | 1000 | EDS 8446-1-0600-000 | 0.055 | 600 | 1 switching output | 90262020 |
Loading...
Customs tariff weight unit | kg | Voltage V/Hz | DC voltage 9.6 to 32 V | Electrical connection | Device plug M12x1, 4-pin (without coupling socket) |
---|---|---|---|---|---|
Type | EDS 8000 | Connection | G 1/4 A DIN 3852 (outer) | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | Sealing material | FPM |