HYDAC Clogging Indicator PVD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1262744

Part Number
1262744
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

249.23 €

1 5 Days

Loading...

  1. 1

Basic information

Maximum operating pressure(bar) 420 Clogging indicator design B Customs tariff weight(kg) 0.115
Customs tariff weight unit kg Type of connection AG Type PVD
Connection size G1/2 Default pressure setting of clogging indicator(bar) 2 Customs tariff weight per 1
Customs tariff article number 90268080 Customs tariff country of origin DE Sealing material FKM (previously FPM)

This page is HYDAC Clogging Indicator PVD, part number 1262744.
You can find the detail information about specifications and dimensions on part number 1262744.

Tech Support