HYDAC Line Housings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
393215
393217
393224
393226
393228
395061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cartridge valve installation space Customs tariff weight
(kg)
Threaded version Housing connection thread 1 Housing connection thread 2

42.77 €

1 5 Days 055200.0941x IT 1x ETG 1/4G 1/4

45.54 €

1 5 Days 085200.11x IT 1x ETG 3/8G 3/8

36.31 €

1 5 Days 055200.07ITG 1/4G 1/4

42.77 €

1 5 Days 085200.16ITG 3/8G 3/8

42.77 €

1 5 Days 105200.187ITG 1/2G 1/2

51.69 €

1 5 Days 125200.4351x IT 1x ETG 3/4G 3/4

Loading...

  1. 1

Basic information

Maximum operating pressure(bar) 350 Housing material Free cutting steel Customs tariff weight unit kg
Sort Line housing Surface treatment Zinc-plated and yellow chrome-plated coating EN 12329-Fe//Zn5-8//C/T4 Type X
Customs tariff weight Pro 1 Customs tariff article number 84812010 Customs tariff country of origin DE

Tech Support