Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PHS 06B-1B30 |
PHS 06B-1B32 |
PHS 06B-1B36 |
PHS 06B-1BH11 |
PHS 06B-1BH12 |
PHS 06B-1BH14 |
PHS 06B-1BH16 |
PHS 06B-1BH18 |
PHS 06B-1BH19 |
PHS 06B-1BH20 |
PHS 06B-1BH24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Teeth (T) | Max. Shaft Bore Dia. dmax (mm) | Min. Shaft Bore Dia. dmin (mm) | Customs tariff — weight (kg) | Hub diameter H (mm) | Total width L (mm) | Hardened teeth (yes / no) | Pitch circle diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 30 | 40 | 12 | 0.729 | 60 | 28 | No | 91.12 | ||
- | 1 | 5 Days | 32 | 43 | 14 | 0.859 | 65 | 30 | No | 97.17 | ||
- | 1 | 5 Days | 36 | 48 | 14 | 1.008 | 70 | 30 | No | 109.29 | ||
- | 1 | 5 Days | 11 | 8 | 8 | 0.064 | 22 | 25 | Yes | 33.8 | ||
- | 1 | 5 Days | 12 | 10 | 8 | 0.084 | 25 | 25 | Yes | 36.8 | ||
- | 1 | 5 Days | 14 | 15 | 10 | 0.134 | 31 | 25 | Yes | 42.8 | ||
- | 1 | 5 Days | 16 | 20 | 10 | 0.224 | 37 | 28 | Yes | 48.82 | ||
- | 1 | 5 Days | 18 | 26 | 10 | 0.303 | 43 | 28 | Yes | 54.85 | ||
- | 1 | 5 Days | 19 | 28 | 10 | 0.343 | 45 | 28 | Yes | 57.87 | ||
- | 1 | 5 Days | 20 | 28 | 10 | 0.363 | 46 | 28 | Yes | 60.89 | ||
- | 1 | 5 Days | 24 | 35 | 12 | 0.513 | 54 | 28 | Yes | 72.97 |
Loading...
Number of Tracks | 1 | Material | Steel | Design | European |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Tooth width(mm) | 5.31 | Customs tariff — weight unit | kg |
Customs tariff — item number | 84839089 | Norm | DIN 8187/ISO 606, European type | Internal width (inch) b1(inch) | 7/32 |
Inner width b1(mm) | 5.72 | Pitch (inch) p(inch) | 3/8 | Type | 06B-1 |
Customs tariff — country of origin | DE | Pitch p(mm) | 9.525 | Hub (yes / no) | Yes |
Configure
Basic Attributes
Number of Teeth(T)
Max. Shaft Bore Dia. dmax(mm)
Min. Shaft Bore Dia. dmin(mm)
Customs tariff — weight(kg)
Hub diameter H(mm)
Total width L(mm)
Hardened teeth (yes / no)
Pitch circle diameter(mm)
Type
Filter by standard shipping days
Optional Attributes