Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0042360330000 |
0056528710000 |
0056528980000 |
0056529440000 |
0056530020000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Dia. d (Ø) | Outside diameter D (mm) | Width (mm) | Customs tariff weight (kg) | Customs tariff weight Pro | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 20 | 28 | 4 | 0.002 | 1 | DE | ||
- | 1 | 5 Days | 4 | 8 | 2 | 0.001 | 1 | DE | ||
- | 100 | 5 Days | 5 | 10 | 2 | 0 | 100 | DE | ||
- | 1 | 5 Days | 6 | 12 | 2 | 0 | 100 | AT | ||
- | 1 | 5 Days | 7 | 14 | 2 | 0 | 1 | DE |
Loading...
Dust Lip | Not Provided | Operating Temperature Range(℃) | -30::110 | Material of housing | Metallic outer surface |
---|---|---|---|---|---|
Spring y/n | no | Design | GR | Version | Metallic |
Shore hardness | 70 | Norm | DIN 3760 | Type | Radial shaft seal |
Base color | Green | Engineering material | NBR | Customs tariff weight unit | kg |
Customs tariff article number | 40169300 |