Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Dia. d (Ø) | Outside diameter D (mm) | Width (mm) | Customs tariff weight (kg) | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 16 | 22 | 3 | 0.001 | 84829900 | ||
- | 1 | 5 Days | 20 | 26 | 4 | 0.001 | 84829900 | ||
- | 1 | 5 Days | 30 | 37 | 4 | 0.001 | 84829900 | ||
- | 1 | 5 Days | 32 | 42 | 4 | 0.002 | 84829900 | ||
- | 1 | 5 Days | 35 | 42 | 4 | 0.001 | 84829900 | ||
- | 1 | 5 Days | 35 | 45 | 4 | 0.002 | 84829900 | ||
- | 1 | 5 Days | 40 | 47 | 4 | 0.002 | 84829900 | ||
- | 1 | 5 Days | 40 | 50 | 4 | 0.003 | 84829900 | ||
- | 1 | 5 Days | 12 | 18 | 3 | 0 | 84829900 | ||
- | 1 | 5 Days | 14 | 20 | 3 | 0 | 84829900 | ||
- | 1 | 5 Days | 15 | 21 | 3 | 0.001 | 84829900 | ||
- | 1 | 5 Days | 17 | 23 | 3 | 0.001 | 84829900 | ||
- | 1 | 5 Days | 18 | 24 | 3 | 0.001 | 84829900 | ||
- | 1 | 5 Days | 22 | 28 | 4 | 0.001 | 84829900 | ||
- | 1 | 5 Days | 15 | 23 | 3 | 0.001 | 84839089 | ||
- | 1 | 5 Days | 16 | 24 | 3 | 0.001 | 84829900 | ||
- | 1 | 5 Days | 25 | 32 | 4 | 0.001 | 84829900 | ||
- | 1 | 5 Days | 28 | 35 | 4 | 0.001 | 84829900 | ||
- | 1 | 5 Days | 8 | 15 | 3 | 0 | 84829900 | ||
- | 1 | 5 Days | 10 | 17 | 3 | 0 | 84829900 | ||
- | 1 | 5 Days | 12 | 19 | 3 | 0 | 84829900 | ||
- | 1 | 5 Days | 20 | 28 | 4 | 0.001 | 84829900 | ||
- | 1 | 5 Days | 22 | 30 | 4 | 0.001 | 84829900 | ||
- | 1 | 5 Days | 30 | 40 | 4 | 0.002 | 84829900 | ||
- | 1 | 5 Days | 50 | 58 | 4 | 0.002 | 84829900 | ||
- | 1 | 5 Days | 38 | 48 | 4 | 0.003 | 84829900 | ||
- | 1 | 5 Days | 42 | 52 | 4 | 0.003 | 84829900 | ||
- | 1 | 5 Days | 45 | 52 | 4 | 0.002 | 84829900 | ||
- | 1 | 5 Days | 45 | 55 | 4 | 0.003 | 84829900 | ||
- | 1 | 5 Days | 25 | 35 | 4 | 0.002 | 84829900 | ||
- | 1 | 5 Days | 50 | 62 | 5 | 0.005 | 84829900 | ||
- | 1 | 5 Days | 40 | 52 | 5 | 0.004 | 84829900 |
Loading...
Dust Lip | Provided | Operating Temperature Range(℃) | -30::100 | Material of housing | Reinforced polyamide |
---|---|---|---|---|---|
Spring y/n | no | Design | SD | Version | Metallic |
Shore hardness | 47 | Norm | DIN 3760 | Type | Radial shaft seal |
Base color | Green/Black | Engineering material | TPU | Customs tariff weight unit | kg |
Customs tariff weight Pro | 1 | Customs tariff country of origin | DE |