Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Dia. d (Ø) | Outside diameter D (mm) | Width (mm) | Customs tariff weight (kg) | Customs tariff weight Pro | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 28 | 37 | 4 | 0.003 | 1 | ||
- | 1 | 5 Days | 32 | 42 | 4 | 0.004 | 1 | ||
- | 1 | 5 Days | 25 | 32 | 4 | 0.003 | 1 | ||
- | 1 | 5 Days | 9 | 13 | 3 | 0 | 1000 | ||
- | 1 | 5 Days | 14 | 21 | 3 | 0.001 | 1 | ||
- | 1 | 5 Days | 14 | 22 | 3 | 0.001 | 100 | ||
- | 1 | 5 Days | 17 | 25 | 3 | 0.001 | 1 | ||
- | 1 | 5 Days | 24 | 32 | 4 | 0.003 | 1 | ||
- | 1 | 5 Days | 35 | 45 | 4 | 0.005 | 1 | ||
- | 1 | 5 Days | 45 | 52 | 4 | 0.005 | 1 | ||
- | 1 | 5 Days | 45 | 55 | 4 | 0.006 | 1 | ||
- | 1 | 5 Days | 50 | 58 | 4 | 0.006 | 1 | ||
- | 1 | 5 Days | 70 | 78 | 5 | 0.01 | 1 | ||
- | 1 | 5 Days | 12 | 18 | 3 | 0.001 | 1 | ||
- | 1 | 5 Days | 12 | 19 | 3 | 0.001 | 1 | ||
- | 1 | 5 Days | 15 | 21 | 3 | 0.001 | 1 | ||
- | 1 | 5 Days | 16 | 22 | 3 | 0.001 | 1 | ||
- | 1 | 5 Days | 18 | 24 | 3 | 0.001 | 1 | ||
- | 1 | 5 Days | 18 | 26 | 4 | 0.002 | 1 | ||
- | 1 | 5 Days | 19 | 27 | 4 | 0.002 | 1 | ||
- | 1 | 5 Days | 26 | 34 | 4 | 0.003 | 1 | ||
- | 1 | 5 Days | 37 | 47 | 4 | 0.005 | 1 | ||
- | 1 | 5 Days | 38 | 48 | 4 | 0.005 | 1 | ||
- | 1 | 5 Days | 32 | 45 | 4 | 0.005 | 1 | ||
- | 1 | 5 Days | 8 | 12 | 3 | 0 | 100 | ||
- | 1 | 5 Days | 8 | 15 | 3 | 0.001 | 1 | ||
- | 1 | 5 Days | 15 | 23 | 3 | 0.001 | 1 | ||
- | 1 | 5 Days | 16 | 24 | 3 | 0.001 | 1 | ||
- | 1 | 5 Days | 17 | 23 | 3 | 0.001 | 1 | ||
- | 1 | 5 Days | 20 | 28 | 4 | 0.002 | 1 | ||
- | 1 | 5 Days | 22 | 30 | 4 | 0.002 | 1 | ||
- | 1 | 5 Days | 28 | 35 | 4 | 0.003 | 1 | ||
- | 1 | 5 Days | 40 | 47 | 4 | 0.004 | 1 | ||
- | 1 | 5 Days | 50 | 62 | 5 | 0.01 | 1 | ||
- | 1 | 5 Days | 55 | 63 | 5 | 0.007 | 1 | ||
- | 1 | 5 Days | 22 | 28 | 4 | 0.002 | 1 | ||
- | 1 | 5 Days | 35 | 42 | 4 | 0.003 | 1 | ||
- | 1 | 5 Days | 25 | 35 | 4 | 0.003 | 1 | ||
- | 1 | 5 Days | 20 | 26 | 4 | 0.002 | 1 | ||
- | 1 | 5 Days | 29 | 38 | 4 | 0.003 | 1 |
Loading...
Dust Lip | Not Provided | Operating Temperature Range(℃) | -30::110 | Material of housing | Angle stiffening ring, rubber-coated |
---|---|---|---|---|---|
Spring y/n | no | Design | G | Version | Metallic |
Shore hardness | 70 | Norm | DIN 3760 | Type | Radial shaft seal |
Base color | Green | Engineering material | NBR | Customs tariff weight unit | kg |
Customs tariff article number | 40169300 | Customs tariff country of origin | DE |