PARKER Parkrimp No-Skive Fitting 13773

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
13773-12-12-SM
13773-16-16-SM
13773-20-20-SM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

182.26 €

1 5 Days 191040.407-12321-1/16x125635-1222

237.14 €

1 5 Days 251190.521-16411-5/16x126928-1624

536.92 €

1 5 Days 311711.365-20501-5/8x1210721-2047

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group SAE
Design code Metric width across flats Norm ISO 12151-5-SWE 45° Common name DKJ 45°
Description of connection type JIC - 37° - Sealing cone with union nut - 45° elbow Connection type 37 Fitting series 73
Customs tariff item number 73269098 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

Tech Support