Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0055917320000 |
0055976330000 |
0057418070000 |
0057462210000 |
0057466550000 |
0057508140000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Outer Diameter D (φ) | Inner Diameter (mm) | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Long threaded journal B2 (mm) | Max. inner ring width B1 (mm) | Total length B (mm) | Fatigue limit load Pu (kN) | Width C (mm) | Thread | Customs tariff — weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 35 | 16 | 12.6 | 23.1 | 1600 | 32.5 | 19.6 | 52 | 3.2 | 18 | M16x1,5 | 0.187 | ||
- | 1 | 5 Days | 62 | 24 | 33.5 | 75 | 1100 | 49.5 | 30.6 | 80 | 11.2 | 29 | M24x1.5 | 0.792 | ||
- | 1 | 5 Days | 19 | 8 | 5.4 | 8 | 3100 | 20 | 12.2 | 32 | 1.17 | 11 | M8 | 0.031 | ||
- | 1 | 5 Days | 22 | 10 | 6.2 | 9.2 | 2600 | 23 | 13.2 | 36 | 1.21 | 12 | M10x1 | 0.046 | ||
- | 1 | 5 Days | 26 | 10 | 7.3 | 11.5 | 2600 | 23 | 13.2 | 36 | 1.5 | 12 | M10x1 | 0.06 | ||
- | 1 | 5 Days | 52 | 20 | 22.3 | 48 | 1300 | 40.5 | 25.6 | 66 | 6.7 | 24 | M20x1,5 | 0.497 |
Loading...
Design | Cam follower | Outer surface designation | Improved INA section | Temperature resistant from(°C) | -30 |
---|---|---|---|---|---|
Temperature resistant up to(°C) | 100 | Designator cover / seal | Axial slide ring on both sides | Eccentric (yes / no) | Yes |
Number of rows | 1 | Hexagon socket (yes / no) | Yes | Marking cover / seal | PP |
Can be relubricated (yes / no) | Yes | Axial guidance (yes / no) | Yes | Lubricating nipple (yes / no) | Yes |
Model series | KRV.. | Full needle (yes / no) | Yes | Outer surface design | Spherical |
Roller shape | Needle | Customs tariff — weight unit | kg | Customs tariff — weight per | 1 |
Customs tariff — item number | 84824000 | Customs tariff — country of origin | DE |
Configure
Basic Attributes
Roller Outer Diameter D(φ)
Inner Diameter(mm)
Allowable Rotational Speed(1/min)
Long threaded journal B2(mm)
Max. inner ring width B1(mm)
Total length B(mm)
Fatigue limit load Pu(kN)
Width C(mm)
Thread
Customs tariff — weight(kg)
Type
Filter by standard shipping days
Optional Attributes