INA Cam Followers with Eccentric, Full Rollers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0031402700000
0031403000000
0096689260000
0096689340000
0096689500000
0096689850000
0096690000000
0096690350000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Inner Diameter
(mm)
Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(1/min)
Long threaded journal B2
(mm)
Max. inner ring width B1
(mm)
Total length B
(mm)
Fatigue limit load Pu
(kN)
Width C
(mm)
Maximum radial load, static
(kN)
Thread Permitted radial load, dynamic
(kN)
Customs tariff — weight
(kg)
Product code

-

1 5 Days 351615.318.7650029.522.6522.431816.8M16x1,58.50.2NUKRE35

-

1 5 Days 401818.724.9550033.524.6583.152024.9M18x1.5130.263NUKRE40

-

1 5 Days 472028.537.5420040.525.6664.852432.5M20x1,516.20.398NUKRE47

-

1 5 Days 52202940.5420040.525.6665.32434M20x1,517.10.487NUKRE52

-

1 5 Days 66244055260049.530.6807.32846M24x1.523.40.782NUKRE62

-

1 5 Days 72244565260049.530.6808.72863M24x1.531.51.007NUKRE72

-

1 5 Days 8030691041800633710014.13595M30x1.547.51.65NUKRE80

-

1 5 Days 9030781231800633710016.735123M30x1.5762.01NUKRE90

Loading...

  1. 1

Basic information

Design Cam follower Outer surface designation Improved INA section Temperature resistant from(°C) -30
Temperature resistant up to(°C) 140 Designator cover / seal Labyrinth gasket Eccentric (yes / no) Yes
Number of rows 2 Hexagon socket (yes / no) Yes Marking cover / seal Standard
Can be relubricated (yes / no) Yes Axial guidance (yes / no) No Lubricating nipple (yes / no) Yes
Model series NUKRE.. Full needle (yes / no) Yes Outer surface design Spherical
Roller shape Roller Customs tariff — weight unit kg Customs tariff — weight per 1
Customs tariff — item number 84825000 Customs tariff — country of origin DE

Tech Support