PARKER ParLock Fitting K6NV4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K6NV4-12-12
K6NV4-16-12
K6NV4-16-16
K6NV4-20-16
K6NV4-20-20
K6NV4-24-20
K6NV4-24-24
K6NV4-32-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size Common name B
(mm)
Hose fitting size F
(mm)
Imperial flange size E
(mm)

164.94 €

1 5 Days 191250.336-12SFS 90° / 6000 psi63.3-12413/458

187.82 €

1 5 Days 191250.37-16SFS 90° / 6,000 psi63.3-1248158

148.23 €

1 5 Days 251500.541-16SFS 90° / 6000 psi77.7-1648170

176.15 €

1 5 Days 251540.59-20SFS 90° / 6000 psi81-16541 1/470

207.52 €

1 5 Days 311861.021-20SFS 90° / 6000 psi98.7-20541 1/490

281.40 €

1 5 Days 311861.143-24SFS 90° / 6000 psi98.7-20641 1/290

311.25 €

1 5 Days 402101.49-24SFS 90° / 6000 psi116.9-24641 1/2104

520.69 €

1 5 Days 512573.18-32SFS 90° / 6000 psi160-32792138

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3 - E-S Description of connection type ISO 6162-2 - flange - heavy design - 90° elbow Connection type 6N
Fitting series V4 Customs tariff item number 73269098 Operating pressure Mpa 42
Customs tariff weight per 1 Fitting ParLock fitting Customs tariff country of origin DE

Tech Support