Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
15S26-8-8
Nominal Dia.(mm) | 12 | A(mm) | 67 | Customs tariff weight(kg) | 0 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -08 |
Connection group | Miscellaneous | W | 7/8 | Thread diameter UNF | 3/4x16 |
B(mm) | 45 | Description of connection type | Sealing head with union nut and O-ring - short pilot | Connection type | 5S |
Fitting series | 26 | Customs tariff item number | 73269098 | Customs tariff weight per | 1 |
Hose fitting size | -08 | Fitting | Parkrimp fitting | Customs tariff country of origin | US |
D(mm) | 4.7 |
This page is PARKER Parkrimp No-Skive Fitting 15S26, part number 15S26-8-8.
You can find the detail information about specifications and dimensions on part number 15S26-8-8.