PARKER Parkrimp No-Skive Fitting 14948

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
14948-10-4
14948-14-4
14948-16-5
14948-18-6
14948-18-8
14948-22-6
14948-22-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size D
(mm)

48.31 €

1 5 Days 6470-1024-0410

51.14 €

1 5 Days 6510.055-1428-0414

63.42 €

1 5 Days 8530.071-1630-0516

56.38 €

1 5 Days 10550.097-1832-0618

55.11 €

1 5 Days 12560.111-1832-0818

215.09 €

1 5 Days 10580.135-2235-0622

316.29 €

1 5 Days 16600.161-2235-1022

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm DIN 7642 Description of connection type Metric banjo fitting Connection type 49
Fitting series 48 Customs tariff item number 73269098 Operating pressure Mpa 20
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support