Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1CA43-10-6 |
1CA43-12-6 |
1CA43-15-8 |
1CA43-18-10 |
1CA43-18-12 |
1CA43-22-12 |
1CA43-28-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.43 € | 1 | 92 Days | 10 | 53 | 0.133 | -10 | 19 | 24 | 40 | -06 | M16x1.5 | 10 | ||
20.74 € | 1 | 3 Days | 10 | 49 | 0.151 | -12 | 22 | 19 | 35 | -06 | M18x1.5 | 12 | ||
27.45 € | 1 | 3 Days | 12 | 56 | 0.229 | -15 | 27 | 21 | 31.5 | -08 | M22x1.5 | 15 | ||
31.42 € | 1 | 72 Days | 16 | 61 | 0.294 | -18 | 32 | 22 | 31.5 | -10 | M26x1.5 | 18 | ||
55.00 € | 1 | 92 Days | 19 | 65 | 0.35 | -18 | 32 | 26 | 31.5 | -12 | M26x1.5 | 18 | ||
39.74 € | 1 | 72 Days | 19 | 63 | 0.25 | -22 | 36 | 24 | 28 | -12 | M30x2 | 22 | ||
65.38 € | 1 | 3 Days | 25 | 78 | 0.374 | -28 | 41 | 33 | 21 | -16 | M36x2 | 28 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | DIN - metric |
---|---|---|---|---|---|
Norm | ISO 12151-2-SWS-L | Common name | DKOL | Description of connection type | Taper with union nut and O-ring - light series |
Connection type | CA | Fitting series | 43 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
Configure