PARKER Parkrimp No-Skive Fitting 1J146

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1J146-8-6
1J146-12-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

86.20 €

1 5 Days 10590.153-082413/16x163763.5-0664

137.25 €

1 5 Days 19800.403-12361-3/16x125441-1296

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group ORFS
Norm ISO 12151-1 - SWEL, SAE J 516 Common name ORFS 90° L Description of connection type ORFS with union nut - 90° elbow - extra-long
Connection type J1 Fitting series 46 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support