PARKER Parkrimp No-Skive Fitting 11C46

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11C46-8-4
11C46-10-4
11C46-12-5
11C46-12-6
11C46-14-8
11C46-16-8
11C46-16-10
11C46-20-10
11C46-20-12
11C46-25-12
11C46-25-16
11C46-30-16
11C46-38-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

30.75 €

1 5 Days 6500.081-08192663-0429M16x1.58

27.72 €

1 5 Days 6500.117-10222663-0429M18x1.510

31.17 €

1 5 Days 8600.147-12243663-0532M20x1.512

29.68 €

1 5 Days 10580.169-12243563-0637M20x1.512

148.71 €

1 5 Days 12620.145-14273863-0842M22x1.514

39.77 €

1 5 Days 12610.365-16303742-0845M24x1.516

86.49 €

1 5 Days 16660.215-16304142-1048M24x1.516

58.65 €

1 5 Days 16650.384-20364042-1048M30x220

93.45 €

1 5 Days 19790.337-20365442-1258M30x220

78.63 €

1 5 Days 19800.734-25465442-1259M36x225

229.03 €

1 5 Days 251020.586-25467242-1671M36x225

145.48 €

1 5 Days 251040.685-30507542-1675M42x230

302.34 €

1 5 Days 121241.175-38608642-2080M52x238

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2-SWE-S Common name DKOS 90° Description of connection type Taper with union nut - O-ring - heavy series - 90° elbow
Connection type 1C Fitting series 46 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support