PARKER Parkrimp No-Skive Fitting 19243

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
19243-6-6
19243-8-8
19243-12-12
19243-16-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP

26.37 €

1 3 Days 1049-06222055-063/8x19

36.34 €

1 3 Days 1257-08272243-081/2x14

59.98 €

1 72 Days 1961-12322242-123/4x14

109.17 €

1 72 Days 2572-16412542-161x11

Loading...

  1. 1

Basic information

Customs tariff weight(kg) 0 Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free
Connection group BSP Norm BS5200-A Common name DKR
Description of connection type Sealing head with BSP union nut Connection type 92 Fitting series 43
Customs tariff item number 73269098 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

Tech Support