Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
14F73-20-20-1P |
14F73-24-24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | B (mm) | Hose fitting size | Customs tariff country of origin | F (mm) | Imperial flange size | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
408.23 € | 1 | 5 Days | 31 | 160 | 1.189 | -20 | 96 | -20 | DE | 51 | 1-1/4 | 35 | ||
359.28 € | 1 | 5 Days | 40 | 178 | 0 | -24 | 115 | -24 | US | 60 | 1-1/2 | 44 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | Flange |
---|---|---|---|---|---|
Description of connection type | ISO 6162-1 - 5,000 psi - standard design - 45° elbow (5,000 psi) | Connection type | 4F | Fitting series | 73 |
Customs tariff item number | 73269098 | Operating pressure Mpa | 35 | Customs tariff weight per | 1 |
Fitting | Parkrimp fitting |