PARKER Parkrimp No-Skive Fitting 1J973

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1J973-12-12-SM
1J973-16-16-SM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Hose fitting size E
(mm)

147.46 €

1 5 Days 191010.446-12361-3/16x1253-1248

200.54 €

1 5 Days 251200.68-16411-7/16x1270-1656

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group ORFS
Design code Metric width across flats Norm ISO 12151-1 - SWES, SAE J516 Common name ORFS 90°
Description of connection type ORFS with union nut - 90° elbow Connection type J9 Fitting series 73
Customs tariff item number 73269098 Operating pressure Mpa 41 Customs tariff weight per 1
Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support