Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
14946-14-4 |
14946-18-6 |
14946-18-8 |
14946-22-6 |
14946-22-8 |
14946-26-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | B (mm) | Operating pressure Mpa | Hose fitting size | D (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
51.14 € | 1 | 5 Days | 6 | 51 | 0.049 | -14 | 28 | 20 | -04 | 14 | ||
56.38 € | 1 | 5 Days | 10 | 55 | 0.097 | -18 | 32 | 20 | -06 | 18 | ||
55.11 € | 1 | 5 Days | 12 | 56 | 0.108 | -18 | 32 | 20 | -08 | 18 | ||
215.09 € | 1 | 5 Days | 10 | 58 | 0.124 | -22 | 35 | 20 | -06 | 22 | ||
93.60 € | 1 | 5 Days | 12 | 59 | 0.144 | -22 | 35 | 20 | -08 | 22 | ||
222.77 € | 1 | 5 Days | 19 | 66 | 0.207 | -26 | 40 | - | -12 | 26 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | DIN - metric |
---|---|---|---|---|---|
Norm | DIN 7642 | Description of connection type | Metric banjo fitting | Connection type | 49 |
Fitting series | 46 | Customs tariff item number | 73269098 | Customs tariff weight per | 1 |
Fitting | Parkrimp fitting | Customs tariff country of origin | DE |